Camera Specification:
LI-USB30-VENUS-ISX031-GMSL2-030H
$589.00
For high volume order, please email sales@leopardimaging.com
$589.00
For high volume order, please email sales@leopardimaging.com
Sony Diagonal 7.45 mm CMOS Image Sensor ISX031
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Lens: | FOV H 30˚ |
Resolution: | 1920 x 1536 @ 30 fps |
Optical Format: | 1/2.42″ |
Pixel Size: | 3.0 x 3.0 μm |
Power Supply Range: | 8 ~ 17 VDC |
Part#: | LI-VENUS-ISX031-GMSL2-030H |
USB 3.0 EVA Kit Part#: | LI-USB30-VENUS-ISX031-GMSL2-030H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording
Default Version: |
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Kit Part#: | LI-USB30-VENUS-ISX031-GMSL2-030H |
Kit Includes: | 1. Serial Camera: LI-VENUS-ISX031-GMSL2-030H x 1 |
2. DeSer Board: LI-GMSL2-USB x 1 | |
3. 3-Meter Fakra Cable x 1 | |
4. 12 VDC Power Supply x 1 | |
5. USB 3.0 Cable x 1 |
Camera Tool Source Code in C# |
Capture & Display |
Register Access Function |