Camera Specification:
LI-USB30-VB56G6A-DMS-GM2B-050D
USB30 VB56G6A 1.5MP Global Shutter Mono Camera
$609.00
For high volume order, please email sales@leopardimaging.com
USB30 VB56G6A 1.5MP Global Shutter Mono Camera
$609.00
For high volume order, please email sales@leopardimaging.com
STMicroelectronics 1.5MP image sensor VB56G6A
12 VDC power supply for camera
10-bit / 8-bit RAW
Monochrome sensor
Global shutter
GMSL2 MAX96717F serializer
940nm IR filter
| Resolution: | 64.5fps @ 1120 x 1364 |
| Optical Format: | 1/4″ |
| Pixel Size: | 2.61 x 2.61 μm |
| Lens: | FOV D 50° |
| Focusing Distance: | 65cm |
| IR Specs: | 940nm wavelength |
| 50° angle | |
| AEC-Q102 qualification | |
| QTY:1 | |
| Weight: | ~ 146g |
| USB 3.0 EVA Kit Part#: | LI-USB30-VB56G6A-DMS-GM2B-050D |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– Autonomous Driving
– Driver Monitoring System
– Occupant Monitoring System
– In-Cabin Monitoring System
| Kit Part#: | LI-USB30-VB56G6A-DMS-GM2B-050D |
| Kits Include: | 1. Serial Camera: LI-VB56G6A-DMS-GM2B-050D x 1 |
| 2. DeSer Box: LI-GMSL2-USB x 1 | |
| 3. Fakra Coax Cable: 3-Meter Fakra Cable x 1 | |
| 4. USB 3.0 Cable x 1 | |
| 5. 12 VDC Power Supply x 1 |
| Camera Tool Source Code in C# |
| Capture & Display |
| Register Access Function |




