| OmniVision OG09A10 4K CMOS Sensor | |
| ADI MAX96717G GMSL2 serializer | |
| Global shutter | |
| 12 VDC Power Supply for camera | |
| Lens: | FOV H 138Ëš |
| Resolution: | TBD |
| Optical Format: | 1−inch |
| Pixel Size: | 3.45 x 3.45 μm |
| Color / Mono: |
Color |
| Power Supply Range: | 9 ~ 19 VDC |
| Part#: | LI-OG09A10-GM2B-138H |
| USB 3.0 EVA Kit Part#: | LI-USB30-OG09A10-GM2B-138H |
If you need to download the driver, please contact:support@leopardimaging.com
Intelligent transportation systems (ITS)
Factory automation (FA)
Machine vision camera
Industrial bar code scanning
Robotics
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
| Kit Part#: | LI-USB30-OG09A10-GM2B-138H |
| Kit Includes: | 1. Serial Camera: LI-OG09A10-GM2B-138H x 1 |
| 2. DeSer Board: LI-GMSL2-USB x 1 | |
| 3. 3-Meter Fakra Cable x 1 | |
| 4. 12 VDC Power Supply x 1 | |
| 5. USB 3.0 Cable x 1 |
Camera Tool Source Code in C#
Capture & Display
Register Access Function



