ON Semiconductor AR0820 8.3MP CMOS Sensor
Maxim GMSL3 Serializer
12 Gbps Forward Channel
Lens: | FOV H 110° |
Resolution: | 3848 x 2168 @ 16.7 fps |
Optical Format: | 1/2″ |
Pixel Size: | 2.1 x 2.1 μm |
Power Supply Range: | 9 ~ 19 VDC |
Part#: | LI-AR0820-GMSL3-110H |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0820-GMSL3-110H |
High Performance ADAS
Autonomous Driving
High Dynamic Range Imaging
Robots
Default Version: |
The default GMSL3 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Kit Part#: | LI-USB30-AR0820-GMSL3-110H |
Kit Includes: | 1. Serial Camera: LI-AR0820-GMSL3-110H x 1 |
2. DeSer Board: LI-GMSL3-USB x 1 | |
3. 3-Meter Fakra Cable x 1 | |
4. 12 VDC Power Supply x 1 | |
5. USB 3.0 Cable x 1 |
Camera Tool Source Code in C# |
Capture & Display |
Register Access Function |