| ON Semiconductor 3MP CMOS RGGB Sensor AR0341 | |
| Color Sensor | |
| GMSL2 Serializer | |
| GMSL2 Serial Coax Interface with PoC | |
| Lens: | FOV H 124° |
| IP Rating: | TBD |
| Resolution: | 1920 x 1536 @ 45 fps |
| Optical Format: | 1/3.6″ |
| Pixel Size: | 2.1 μm |
| Power Supply Range: | 9 ~ 19 VDC |
| Part#: | LI-AR0341-GM2B-124H |
| USB 3.0 EVA Kit Part#: | LI-USB30-AR0341-GM2B-124H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive Front Camera (ADAS)
Mirror Replacement (CMS)
ADAS + Viewing Fusion
High Dynamic Range Imaging
Surround View + Sensing
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
| Kit Part#: | LI-USB30-AR0341-GM2B-124H |
| Kit Includes: | 1. Serial Camera: LI-AR0341-GM2B-124H x 1 |
| 2. DeSer Board: LI-GMSL2-USB x 1 | |
| 3. 3-Meter Fakra Cable x 1 | |
| 4. 12 VDC Power Supply x 1 | |
| 5. USB 3.0 Cable x 1 |
Camera Tool Source Code in C#
Capture & Display
Register Access Function


