LI-USB30-OG05B20-YUV-090H

Global Shutter OG05B20 USB 3.0 YUV MIPI Camera

$499.00

Image Product Quantity

LI-USB30-OG05B20-YUV-090H (CAMERA ONLY)

Available on backorder

1

LI-USB30-LR Cable

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision 1/2.53″ CMOS 5MP image sensor OG05B20
USB 3.0 Micro-B interface
Resolution: 2592 (H) x 1944 (V) (active pixels)
Frame Rate:
TBD
Output Format:
YUV422
Optical format: 1/2.53″
Pixel size: 2.2 x 2.2 μm
Power: 5VDC (from USB3.0 port)
ISP:
Included
USB30 Controller:
Included
Focusing Distance: Focus at 1.6m to cover 0.71m ~ infinity
Part: LI-USB30-OG05B20-YUV-090H

Machine vision
Logistics
Industrial bar code scanning
Robotics