Camera Specification:
LI-USB30-IMX676-YUV-115H
USB30 Type-C IMX676 Camera with YUV422 or MJPEG Output
$499.00
6 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
USB30 Type-C IMX676 Camera with YUV422 or MJPEG Output
$499.00
6 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 10.04 mm STARVIS2 CMOS Sensor IMX676 | |
| USB 3.0 Type-C interface | |
| Color / Mono: | Color |
| Resolution: | 3552 (H) x 3552 (V) active pixels |
| Frame Rate: |
YUV422: 10 fps @ 3516 x 3488 |
| JPEG: 15 fps @ 3552 x 3488 | |
| Optical Format: | 1/1.6″ |
| Pixel Size: | 2.0 x 2.0 μm |
| ISP: |
Included |
| USB30 Controller: |
Included |
| Output Format: |
YUV422 / MJPEG |
| Lens FOV: | 115˚ horizontal |
| Power Supply Range: |
5 VDC (from USB3.0 port) |
| Power Consumption: |
YUV422: 0.334A @ 5 VDC (10fps @ 3516×3488) |
| JPEG: 0.349A @ 5 VDC (15fps @ 3552×3488) | |
| Part#: | LI-USB30-IMX676-YUV-115H |
Security


