| Compatible with the Raspberry Pi 4 platform (Development board included) | |
| Sony Diagonal 7.857mm 12.3MP Intelligent Vision Sensor IMX501 with AI Processing Functionality | |
| Support M16 lens | |
| Output Format: | RGB888, RAW (optional) |
| IR Filter: | 650 nm IR cut filter |
| Color / Mono: | Color |
| Active Pixels: | 4056 (H) × 3040 (V) |
| ISP + AI Processing: |
Support |
| Region Of Interest (ROI) of Senor: |
Configurable |
| Resolution & Frame Rate: |
RAW image: 2028 x 1520 @ 30 fps (Binning mode) |
| Webserver: 416*416 @ 30 fps | |
| AI Function: |
Traffic counting, regional alarm, asset protection, object detection and parking |
| Optical Format: | 1/2.3″ |
| Pixel Size: | 1.55 x 1.55 μm |
| Lens FOV: | 42˚ horizontal |
| Part#: | DK500-H042-RPI4 |
If you need to download the driver, please contact:support@leopardimaging.com
Smart City / Building
Traffic Management
Parking Management
Dynamic Lighting
Crowd Management
Smart Logistic
Smart Store
Industrial Automation
| Kit Part#: | DK500-H042-RPI4 |
| Kits Include: | 1. Adapter + 200MM cable: AS-RPI_IMX500_ADP-CSI x 1 |
| 2. AS-MS500-H042 camera module x 1 | |
| 3. Raspberry Pi 4 development board x 1 |


