Camera Specification:
LI-OV10640-490-C2B-055H
$429.00
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
$429.00
For high volume order, please email sales@leopardimaging.com
| OmniVision CMOS 1.3MP HDR Sensor OV10640 | |
| Tuned YUV data real time streaming | |
| Color sensor | |
| Support HDR | |
| ADV7992WBCPZ C2B Serializer | |
| Sensor controlled by pre-loaded ISP binary automatically | |
| Lens: | FOV H 55° / 115° |
| Built-in ISP: | OV490 |
| IP rating: | IP67 (Up to IP69K) |
| Active pixel: | 1280 (H) x 1080 (V) |
| Optical format: | 1/2.56″ |
| Pixel size: | 4.2 x 4.2 µm |
| Power: | PoC +10 ~ +15 VDC power source |
| Compact size: | 30.0 (L) x 30.0 (W) mm |
| Part#: | LI-OV10640-490-C2B-xxxH |
| USB 3.0 EVA Kit Part#: | LI-USB30-OV10640-490-C2B-xxxH |
If you need to download the driver, please contact:support@leopardimaging.com
Autonomous driving
Camera monitoring system
Surround view system
Rear view camera
Blind spot detection
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Source Code in C#
Capture & Display

