LI-JXAV-MIPI-ADPT-4CAM-FP (25MM)

Support Four 4-lane or 2-lane MIPI cameras on Nvidia Jetson AGX Xavier, AGX Orin or Thor platform

$169.00

Image Product Quantity

LI-JXAV-MIPI-ADPT-4CAM-FP V1.0 25MM (BOARD ONLY)

Available on backorder

1

LI-DC-WR

357 in stock

1

LI-PS5-01

292 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

A riser adapter board with 25mm connector designed to address the physical interference
Compatible with NVIDIA® Jetson AGX Xavier™, AGX Orin™ Developer Kit and Thor Developer Kit
Supports up to four 2-lane or 4-lane MIPI cameras
Supports external 5V power supply
FPGA included to support camera sync
Support I-PEX cable FAW-1233-xx ( Cable length: 100 ~ 700 mm)
Weight: ~ 28 g
Part#: LI-JXAV-MIPI-ADPT-4CAM-FP (25MM)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Recommended With

  • FAW-1233-02

    FAW-1233-02

    $32.00
  • FAW-1233-05

    FAW-1233-05

    $49.00
  • FAW-1233-03

    FAW-1233-03

    $35.00
  • FAW-1233-04

    FAW-1233-04

    $42.00
  • FAW-1233-07

    FAW-1233-07

    $55.00
  • FAW-1233-01

    FAW-1233-01

    $29.00