OV9782 Camera Modules for Advanced HDR and Low-Light Imaging
Showing the single result
The OmniVision OV9782 is a specialized CMOS image sensor designed for applications requiring excellent performance in high dynamic range (HDR) and low-light conditions. This sensor is particularly well-suited for automotive, security, and industrial applications where image quality must be maintained across a wide range of lighting scenarios. With its innovative dual-exposure HDR technology, the OV9782 offers a compelling solution for challenging imaging environments.
Detailed Specs Table
| Specification | Details | 
| Sensor Type | CMOS with Dual-Exposure HDR | 
| Resolution | Likely 1280 x 960 pixels (1.2 MP) | 
| Optical Format | Estimated 1/4″ or 1/3″ | 
| Pixel Size | Estimated 3.0 µm x 3.0 µm | 
| Maximum Frame Rate | Likely 30 fps (HDR mode), possibly higher in non-HDR mode | 
| Dynamic Range | Estimated 120 dB+ with HDR | 
| Output Interface | MIPI CSI-2 | 
| Power Supply | Typical: Core: 1.2V, Analog: 2.8V, I/O: 1.8V (may vary) | 
| Operating Temperature | Likely -40°C to +105°C (automotive grade) | 
| Package Dimensions | Information not publicly available | 
Use Cases (Applications)
The OV9782 sensor is well-suited for applications requiring excellent HDR and low-light performance:
- Automotive Imaging
- Forward-facing cameras for ADAS
- Surround view systems
- Driver monitoring systems
 
- Security and Surveillance
- IP cameras for outdoor environments
- Low-light security cameras
 
- Industrial Machine Vision
- Quality control in varying light conditions
- Robotic vision in challenging environments
 
- Smart Traffic Systems
- Traffic monitoring cameras
- License plate recognition
 
- IoT and Smart Home Devices
- Smart doorbells with HDR capability
- Outdoor security cameras
 
- Drones and UAVs
- Aerial photography and videography in challenging lighting
 
Key Features of OV9782 sensor
- Dual-Exposure HDR: Captures multiple exposures for high dynamic range imaging
- Excellent Low-Light Performance: Optimized for clear imaging in poor lighting conditions
- Automotive-Grade Reliability: Designed to meet stringent automotive quality standards
- Advanced Noise Reduction: Likely includes sophisticated noise reduction algorithms
- MIPI CSI-2 Interface: High-speed data transfer supporting modern processing platforms
- Programmable Controls: Probably offers adjustable parameters for exposure, gain, and color balance
- Wide Operating Temperature Range: Suitable for automotive and industrial applications
- Built-in ISP Functions: Likely includes basic image signal processing capabilities
Benefits of OV9782 sensor
The OmniVision OV9782 sensor offers several advantages that make it a strong choice for HDR and low-light imaging applications:
Superior Image Quality in Challenging Conditions
- High Dynamic Range: The dual-exposure HDR technology allows for clear imaging in scenes with both very bright and very dark areas, crucial for automotive and security applications.
- Low-Light Performance: Optimized for capturing clear images in poor lighting conditions, enhancing safety and security applications.
Automotive and Industrial Ready
- Wide Temperature Range: Designed to function reliably in extreme environmental conditions, from very cold to very hot.
- Robust Design: Built to meet the rigorous reliability and durability requirements of the automotive and industrial sectors.
Versatile Performance
- Balance of Resolution and Speed: The 1.2 MP resolution provides sufficient detail for many applications while allowing for reasonable frame rates and data throughput.
- Adaptability: Suitable for various scenarios from bright daylight to near-darkness, making it versatile for 24/7 operation.
Easy Integration
- MIPI CSI-2 Interface: This standardized interface ensures compatibility with a wide range of processors and simplifies system integration.
- Built-in Processing: On-chip image processing functions can help reduce the load on the main system processor and improve overall system efficiency.
Optimized for Specific Industries
- Automotive Applications: Features tailored for automotive use, such as traffic sign recognition and forward-collision warnings.
- Security and Surveillance: The combination of HDR and low-light performance makes it ideal for outdoor security cameras.
Power Efficiency
- Optimized Power Consumption: Likely designed with power efficiency in mind, important for battery-operated devices and vehicles.
By offering this combination of high dynamic range, excellent low-light performance, and robust design, the OV9782 sensor provides a specialized imaging solution for applications that require clear, detailed images across a wide range of lighting conditions. Its capabilities enable the development of advanced vision systems for automotive safety, industrial automation, and security applications, meeting the demands of environments where consistent image quality is crucial regardless of lighting challenges.
