OV9282 Camera Modules: Empowering Next-Generation Machine Vision and 3D Sensing
Showing the single result
The OV9282 is a cutting-edge CMOS image sensor developed by OmniVision, specifically designed for machine vision and 3D sensing applications. This sensor stands out with its global shutter technology, high sensitivity, and near-infrared (NIR) performance. Combining high speed, low latency, and advanced features, the OV9282 is optimized for demanding applications in robotics, augmented reality (AR), virtual reality (VR), and industrial automation where precise, rapid image acquisition is crucial.
Detailed Specs Table
| Specification | Details |
| Sensor Type | CMOS with Global Shutter |
| Resolution | 1280 x 800 pixels (1.0 MP) |
| Pixel Size | 3.0 µm x 3.0 µm |
| Optical Format | 1/4″ |
| Maximum Frame Rate | 120 fps (full resolution) |
| Shutter Type | Global Shutter |
| Output Format | 10-bit RAW |
| Sensitivity | Excellent (NIR Enhanced) |
| Operating Temperature | -30°C to +85°C |
| Power Consumption | 160 mW (typical at 60 fps) |
| Interface | 1-lane MIPI/LVDS |
Use Cases (Applications)
The OV9282 sensor excels in a wide range of applications requiring high-speed, low-latency imaging:
- Machine vision systems
- 3D sensing and depth mapping
- Augmented Reality (AR) and Virtual Reality (VR) devices
- Simultaneous Localization and Mapping (SLAM)
- Robotics and drone navigation
- Gesture recognition systems
- Automotive in-cabin monitoring
- Industrial barcode scanning and OCR
Key Features of OV9282 Sensor
Global Shutter Technology
Captures the entire frame simultaneously, eliminating motion artifacts and ensuring clear images of fast-moving objects or in rapid motion scenarios.
High Frame Rate and Low Latency
Offers up to 120 fps at full resolution, enabling ultra-fast image capture with minimal delay, crucial for real-time applications.
Near-Infrared (NIR) Performance
Enhanced sensitivity in the NIR spectrum, making it ideal for 3D sensing applications and low-light environments.
Compact Form Factor
1/4″ optical format allows for integration into small devices, perfect for AR/VR headsets and compact robotic systems.
Low Power Consumption
Efficient design with low power consumption, suitable for battery-operated and portable devices.
Versatile Interface Options
Supports both MIPI and LVDS interfaces, providing flexibility in system integration.
Benefits of OV9282 Sensor
- Superior Performance in Machine Vision
- The combination of global shutter and high frame rate ensures clear, distortion-free images of fast-moving objects, critical for precise machine vision applications.
- Ideal for 3D Sensing and Depth Mapping
- Enhanced NIR sensitivity and low latency make the OV9282 perfect for accurate depth sensing and 3D mapping applications.
- Enhances AR/VR Experiences
- Low latency and high frame rate contribute to smoother, more responsive AR and VR applications, reducing motion sickness and improving user experience.
- Versatility Across Applications
- From industrial automation to consumer electronics, the OV9282’s features make it suitable for a wide range of imaging tasks.
- Excellent Performance in Varied Lighting
- NIR sensitivity and global shutter ensure high-quality imaging in both low-light and rapidly changing light conditions.
- Compact and Energy-Efficient Design
- Small form factor and low power consumption allow for integration into compact, portable devices without compromising battery life.
- Robust Performance in Harsh Environments
- Wide operating temperature range ensures reliability in diverse industrial and automotive applications.
The OmniVision OV9282 image sensor represents a significant advancement in imaging technology for machine vision and 3D sensing applications. Its unique combination of global shutter capability, high frame rate, NIR sensitivity, and compact design makes it an ideal choice for developers working on cutting-edge applications in robotics, AR/VR, and industrial automation. Whether you’re creating next-generation gesture recognition systems, enhancing machine vision capabilities, or pushing the boundaries of 3D sensing, the OV9282 provides the speed, precision, and versatility to meet the most demanding requirements of modern imaging applications.
