OV9281 Camera Modules for High-Performance Global Shutter Imaging
Showing all 2 results
The OmniVision OV9281 is a specialized CMOS image sensor designed for applications requiring high-speed capture and global shutter functionality. This 1-megapixel sensor is particularly well-suited for machine vision, 3D sensing, and AR/VR applications where capturing fast-moving objects without distortion is crucial. Known for its excellent performance in near-infrared (NIR) light conditions, the OV9281 offers a compelling solution for advanced computer vision systems.
Detailed Specs Table
Specification | Details |
Sensor Type | CMOS with Global Shutter |
Resolution | 1280 x 800 pixels (1 MP) |
Optical Format | 1/4″ |
Pixel Size | 3 µm x 3 µm |
Maximum Frame Rate | 120 fps (full resolution), up to 180 fps at 720p |
Shutter Type | Global Shutter |
Sensitivity | Visible and Near-Infrared (NIR) |
Output Interface | MIPI CSI-2, DVP |
Power Supply | Core: 1.2V, Analog: 2.8V, I/O: 1.8V/2.8V |
Operating Temperature | -30°C to +85°C |
Package Dimensions | 6.3 mm x 5.9 mm |
Use Cases (Applications)
The OV9281 sensor is well-suited for a range of applications requiring high-speed, global shutter imaging and NIR sensitivity:
- Machine Vision
- High-speed inspection systems
- Robotic guidance
- Quality control in manufacturing
- 3D Sensing and Depth Mapping
- Structured light systems
- Time-of-flight (ToF) cameras
- Gesture recognition
- Augmented Reality (AR) and Virtual Reality (VR)
- Motion tracking
- Eye tracking
- Hand tracking
- Biometric Authentication
- Facial recognition systems
- Iris scanning
- Automotive Systems
- Driver monitoring
- In-cabin sensing
- ADAS (Advanced Driver Assistance Systems)
- Drones and UAVs
- Obstacle avoidance
- Visual navigation systems
Key Features of OV9281 sensor
- Global Shutter: Enables distortion-free capture of fast-moving objects
- High Frame Rate: Up to 120 fps at full resolution, with higher rates at lower resolutions
- NIR Sensitivity: Enhanced performance in near-infrared light conditions
- Low Power Consumption: Designed for efficiency in battery-powered and embedded applications
- Multiple Interface Options: Supports both MIPI CSI-2 and DVP for flexible integration
- Programmable Controls: Offers adjustable parameters like gain, exposure, and frame rate
- High Dynamic Range (HDR): Supports HDR mode for challenging lighting conditions
- On-Chip Timing Generator: Simplifies system design and reduces overall bill of materials
Benefits of OV9281 sensor
The OmniVision OV9281 sensor offers several advantages that make it a strong choice for specialized imaging applications:
High-Performance Global Shutter Imaging
- Global Shutter Technology: Captures the entire frame simultaneously, eliminating rolling shutter distortion in fast-moving scenes or when the camera is in motion.
- High Frame Rates: The ability to capture up to 120 fps at full resolution allows for detailed analysis of rapid events, crucial for machine vision and AR/VR applications.
Excellent Performance in Various Lighting Conditions
- NIR Sensitivity: Enhanced sensitivity in the near-infrared spectrum makes it ideal for applications using NIR illumination, such as 3D sensing and low-light surveillance.
- 3 µm Pixel Size: Relatively large pixels contribute to good light sensitivity, beneficial for operation in challenging lighting conditions.
Versatile Integration Options
- Multiple Interfaces: Support for both MIPI CSI-2 and DVP interfaces allows for easy integration into various system designs.
- Compact Form Factor: The small package size makes it suitable for integration into compact devices like AR/VR headsets or small industrial cameras.
Optimized for Advanced Vision Applications
- 1MP Resolution: Provides a good balance between detail and data throughput, suitable for many machine vision and 3D sensing applications.
- HDR Capability: Helps in capturing clear images in scenes with varying light intensities, important for outdoor and industrial environments.
Robust Design for Industrial Use
- Wide Temperature Range: Operational from -30°C to +85°C, suitable for both indoor and outdoor industrial applications.
- Durability: Built to meet the rigorous reliability requirements of industrial and automotive applications.
Power Efficiency
- Low Power Consumption: Designed for efficiency, making it suitable for battery-powered and portable devices in industrial and consumer applications.
By offering this combination of global shutter technology, high-speed capture, NIR sensitivity, and robust design, the OV9281 sensor provides a specialized imaging solution for applications requiring fast, distortion-free image capture in various lighting conditions. Its capabilities enable the development of advanced systems in machine vision, 3D sensing, and AR/VR, meeting the demands of cutting-edge imaging applications where traditional sensors may fall short.