IMX715 Camera Modules for Premium Security, Automotive, and Machine Vision Applications
Showing the single result
The Sony IMX715 is a cutting-edge CMOS image sensor designed for applications requiring exceptional resolution and low-light performance. This 1/2.3-inch type sensor boasts an impressive 12.3 megapixel resolution, delivering outstanding detail and clarity. With its Starvis 2 technology, the IMX715 excels in near-infrared (NIR) and low-light conditions, making it ideal for security and surveillance, machine vision, and automotive applications that demand 24/7 reliability.
Detailed Specifications
Specification | Details |
Sensor Type | CMOS (Starvis 2) |
Optical Format | 1/2.3-inch |
Resolution | 4072 x 3046 pixels (12.3 MP) |
Pixel Size | 1.45 μm x 1.45 μm |
Maximum Frame Rate | 60 fps (4K), 30 fps (full resolution) |
Shutter Type | Rolling Shutter |
Color Filter Array | RGB-IR |
Output Interface | MIPI CSI-2 (4 lanes) |
ADC Resolution | 12-bit |
Dynamic Range | Up to 120 dB (with DOL-HDR) |
Operating Temperature | -30°C to +85°C |
Power Consumption | Approx. 600 mW (typical at 30 fps) |
Use Cases (Applications)
The IMX715 sensor is particularly well-suited for:
- High-end security and surveillance cameras
- Intelligent Traffic Systems (ITS)
- Machine vision and industrial inspection
- Automotive cameras (surround view, driver monitoring)
- Smart city and traffic monitoring systems
- Drone and UAV cameras
- Low-light and night vision applications
- Medical and scientific imaging devices
Key Features of IMX715 Sensor
- Starvis 2 Technology: Exceptional sensitivity in visible and NIR light
- High Resolution: 12.3 megapixels for extremely detailed image capture
- RGB-IR Filter Array: Enhanced sensitivity to both visible and near-infrared light
- High Frame Rate: Up to 60 fps at 4K resolution
- DOL-HDR: Digital Overlap High Dynamic Range up to 120 dB
- Low Noise Performance: Improved signal-to-noise ratio in low light
- Flexible Exposure Modes: Supports various exposure modes for different scenarios
- Advanced Image Processing: Includes features like defect pixel correction and lens shading compensation
Benefits of IMX715 Sensor
Superior Low-Light Imaging: Starvis 2 technology allows for clear, detailed imaging in near-darkness, crucial for 24/7 surveillance and night vision applications.
Exceptional Detail Capture: The 12.3MP resolution ensures extremely high-quality images, beneficial for applications requiring precise analysis or identification.
Versatile Light Sensitivity: Performs excellently in both visible and near-infrared light, making it suitable for day and night operations without separate cameras.
High-Quality 4K Video: Supports 4K video at 60 fps, enabling smooth, detailed video capture for professional-grade surveillance and automotive applications.
Wide Dynamic Range: The DOL-HDR feature allows for clear imaging in high-contrast scenes, such as entrances, tunnels, or areas with bright backlighting.
Compact High-Resolution Design: Offers 12.3MP resolution in a relatively compact 1/2.3-inch format, allowing for high-resolution imaging in space-constrained applications.
Robust Environmental Performance: With a wide operating temperature range, the IMX715 is suitable for both indoor and outdoor installations in various climates.
Multispectral Imaging Capability: The RGB-IR filter array enables applications that can benefit from both visible and NIR imaging, such as agricultural monitoring or material analysis.
The Sony IMX715 sensor represents a significant advancement in imaging technology, particularly for low-light and high-dynamic-range applications. Leveraging Sony’s Starvis 2 back-illuminated CMOS technology, this 1/2.8-inch sensor offers an impressive 8.13-megapixel resolution with a 2.9μm pixel size, striking an optimal balance between light sensitivity and detail preservation.
The IMX715’s standout feature is its exceptional quantum efficiency, especially in near-infrared. Combined with advanced noise reduction, it can capture usable color imagery in near-darkness, revolutionizing security and surveillance capabilities. Its global shutter eliminates rolling shutter artifacts, making it ideal for fast-moving subjects and vibration-prone environments.
While the IMX715’s specialized nature and cost may limit its use in consumer devices, it sets a new standard for professional and industrial imaging. Its high frame rates and superior performance make it exceptionally well-suited for demanding applications in security, industrial inspection, and automotive systems.
For manufacturers prioritizing uncompromising image quality in challenging conditions, the IMX715 offers a compelling solution that pushes the boundaries of imaging technology.