IMX477 Camera Modules for High-Quality Still and Video Imaging
Showing 1–9 of 49 results
-

LI-IMX477-MIPI-140H
$249.00 -

LI-IMX477-MIPI-CS
$279.00 -

LI-IMX477-MIPI-M12
$279.00 -

LI-JETSON-CB-IMX477CS
$469.00 -

LI-JETSON-CB-IMX477CS-D
$739.00 -

LI-JETSON-CB-IMX477CS-H
$1,799.00 -
LI-JETSON-CB-IMX477CS-T
$999.00 -
LI-JETSON-CB-IMX477M12
$469.00 -
LI-JETSON-CB-IMX477M12-D
$739.00
The Sony IMX477 is a high-performance CMOS image sensor designed for applications requiring high resolution and excellent image quality in both still photography and video capture. This 1/2.3-inch sensor offers an impressive 12.3 megapixel resolution, making it ideal for advanced compact cameras, high-end webcams, and specialized industrial imaging systems. Known for its balance of resolution, sensitivity, and dynamic range, the IMX477 has gained popularity in the Raspberry Pi ecosystem and other embedded vision applications.
Detailed Specs Table
| Specification | Details |
| Sensor Type | CMOS |
| Resolution | 4056 x 3040 pixels (12.3 MP) |
| Optical Format | 1/2.3″ |
| Pixel Size | 1.55 µm x 1.55 µm |
| Maximum Frame Rate | 50 fps (4056 x 3040), 60 fps (4056 x 2288 16:9), 120 fps (1920 x 1080) |
| Dynamic Range | 70 dB (approx.) |
| Output Interface | MIPI CSI-2 (2 or 4 lanes) |
| Power Supply | 2.8V, 1.8V, 1.2V |
| Operating Temperature | -30°C to +70°C |
| Package Dimensions | 6.8 mm x 8.5 mm |
Use Cases (Applications)
The IMX477 sensor is well-suited for a wide range of applications requiring high resolution and good image quality:
- Advanced Compact Cameras
- High-end point-and-shoot cameras
- Action cameras
- Embedded Vision Systems
- Raspberry Pi camera modules
- DIY and maker projects
- High-Quality Webcams
- Professional streaming setups
- Video conferencing systems
- Industrial Imaging
- Machine vision systems
- Quality control and inspection
- Drones and UAVs
- Aerial photography and videography
- Mapping and surveying
- Scientific and Medical Imaging
- Microscopy
- Medical device cameras
Key Features of IMX477 sensor
- High Resolution: 12.3 megapixel output for detailed image capture
- Flexible Frame Rates: Supports various frame rates up to 120 fps at 1080p
- Back-Illuminated Design: Enhances light sensitivity and reduces noise
- HDR Capabilities: Supports high dynamic range imaging for challenging lighting conditions
- MIPI CSI-2 Interface: High-speed data transfer supporting up to 4 lanes
- Phase Detection Autofocus (PDAF): Enables fast and accurate autofocus
- Multi-Exposure HDR: Supports combining multiple exposures for improved dynamic range
- Built-in Image Processing: Includes functions like defective pixel correction and lens shading correction
Benefits of IMX477 sensor
The Sony IMX477 sensor offers several advantages that make it a versatile choice for various imaging applications:
Excellent Image Quality
- High Resolution: With 12.3 megapixels, the IMX477 captures highly detailed images, crucial for applications requiring precise visual data or high-quality photography.
- Back-Illuminated Design: This technology enhances light sensitivity and reduces noise, resulting in better image quality, especially in low-light conditions.
Versatile Performance
- Flexible Frame Rates: The ability to capture high-resolution images at various frame rates (up to 120 fps at 1080p) makes it suitable for both still photography and smooth video capture.
- HDR Capabilities: Support for high dynamic range imaging ensures clear images in scenes with both bright and dark areas, crucial for outdoor and challenging lighting scenarios.
Advanced Focusing Capabilities
- Phase Detection Autofocus: PDAF support enables fast and accurate autofocus, which is particularly beneficial for capturing moving subjects or in rapidly changing scenes.
Compact and Efficient Design
- Small Form Factor: The compact package dimensions allow for integration into slim camera designs, ideal for portable devices and embedded systems.
- Energy Efficiency: Designed for efficient operation, making it suitable for battery-powered devices and systems where power management is critical.
Easy Integration
- MIPI CSI-2 Interface: This standardized interface ensures compatibility with a wide range of processors and simplifies the integration process, particularly beneficial for embedded systems like the Raspberry Pi.
- Wide Operating Temperature Range: Suitable for various environmental conditions, making it versatile for both indoor and outdoor applications.
Versatility in Application
- Balance of Resolution and Speed: The combination of high resolution and flexible frame rates makes it suitable for a wide range of applications, from still photography to high-quality video capture.
- Embedded Systems Friendly: Its popularity in the Raspberry Pi ecosystem has led to extensive community support and resources for developers working on embedded vision projects.
By offering this combination of high resolution, versatile performance, and advanced features, the IMX477 sensor provides a powerful imaging solution for developers and manufacturers across multiple sectors. Its capabilities enable the creation of sophisticated visual systems that can capture high-quality images and videos in various conditions, meeting the demands of modern imaging applications in consumer electronics, industrial vision, and embedded systems.

