IMX412 Camera Modules: Powering Next-Generation Automotive and Industrial Imaging
Showing 1–9 of 48 results
-
LI-IMX412-FPDLINKIII-067H
$489.00 -
LI-IMX412-GMSL2-067H
$489.00 -
LI-IMX412-MIPI-CS
$279.00 -
LI-IMX412-MIPI-M12
$279.00 -
LI-JETSON-CB-IMX412CS
$469.00 -
LI-JETSON-CB-IMX412CS-D
$739.00 -
LI-JETSON-CB-IMX412CS-H
$1,799.00 -
LI-JETSON-CB-IMX412CS-T
$999.00 -
LI-JETSON-CB-IMX412M12
$469.00
The IMX412 is a state-of-the-art CMOS image sensor developed by Sony, designed to deliver exceptional image quality and resolution for automotive and industrial imaging applications. With its impressive resolution and advanced features like HDR (High Dynamic Range) imaging, the IMX412 excels in capturing highly detailed images in challenging lighting conditions. This sensor is optimized for applications requiring ultra-high resolution and excellent performance, making it ideal for advanced driver-assistance systems (ADAS), surround view systems, and high-end industrial inspection.
Use Cases (Applications)
The IMX412 sensor is particularly well-suited for a wide range of high-resolution imaging applications, including:
- Automotive ADAS (Advanced Driver-Assistance Systems)
- Surround view systems for vehicles
- Forward-facing cameras for autonomous driving
- High-end security and surveillance cameras
- Industrial inspection and quality control
- Machine vision systems requiring high resolution
- Medical and scientific imaging
- Drone and aerial photography
Key Features of IMX412 Sensor
HDR (High Dynamic Range) Capability
Supports up to 120 dB dynamic range with HDR mode, allowing for clear image capture in scenes with extreme contrast, such as tunnel entrances or against bright sunlight.
Excellent Low-Light Performance
Utilizes Sony’s advanced pixel technology to deliver superior sensitivity and low-noise performance in challenging lighting conditions.
Automotive-Grade Reliability
Designed to operate in a wide temperature range (-40°C to +105°C), meeting stringent automotive reliability standards.
Flexible Output Options
Supports both 10-bit and 12-bit RAW output, providing versatility for different image processing requirements.
High Frame Rate Capability
Capable of capturing up to 40 fps at full resolution and 60 fps at 4K, suitable for smooth video capture in automotive and industrial applications.
Advanced Functionality
Includes features like lens shading correction and defective pixel correction for enhanced image quality.
Benefits of IMX412 Sensor
- Unparalleled Image Detail
- The ultra-high resolution enables capture of fine details, crucial for ADAS and industrial inspection applications.
- Enhanced Safety in Automotive Applications
- High resolution and HDR capability contribute to better object detection and recognition in various lighting conditions, improving overall vehicle safety.
- Versatility Across Applications
- From automotive surround view systems to industrial quality control, the IMX412’s features make it suitable for a wide range of demanding imaging tasks.
- Superior Performance in Challenging Environments
- HDR capability and excellent low-light performance ensure clear imaging in diverse lighting scenarios, from bright sunlight to dim conditions.
- Reliable Operation in Extreme Conditions
- Wide operating temperature range ensures consistent imaging quality in harsh automotive and industrial environments.
- High-Speed Imaging Capability
- Fast frame rates at high resolutions enable smooth video capture and real-time processing for time-critical applications.
- Future-Proof Technology
- The sensor’s advanced features and high resolution make it well-suited for emerging technologies in autonomous driving and advanced industrial automation.
The Sony IMX412 image sensor represents a significant leap forward in high-resolution imaging for automotive and industrial applications. Its combination of ultra-high resolution, HDR capability, and robust performance makes it an ideal choice for developers and manufacturers working on cutting-edge vision systems. Whether you’re enhancing ADAS functionality, developing surround view camera systems, or pushing the boundaries of industrial inspection, the IMX412 provides the imaging prowess to meet and exceed the most demanding requirements of modern visual data acquisition and analysis.





