IMX335 Camera Modules for High-Resolution Low-Light Imaging
Showing 1–9 of 10 results
-

LI-IMX335-MIPI-M12
$279.00 -

LI-JETSON-KIT-IMX335M12
$399.00 -

LI-JETSON-KIT-IMX335M12-D
$669.00 -

LI-JETSON-KIT-IMX335M12-H
$1,679.00 -

LI-JETSON-KIT-IMX335M12-T
$929.00 -

LI-XAVIER-KIT-IMX335M12
$419.00 -

LI-XAVIER-KIT-IMX335M12-D
$719.00 -

LI-XAVIER-KIT-IMX335M12-H
$1,829.00 -

LI-XAVIER-KIT-IMX335M12-Q
$1,269.00
The Sony IMX335 is a high-performance CMOS image sensor designed for applications requiring both high resolution and excellent low-light performance. This 1/2.8-inch sensor offers an impressive 5.14 megapixel resolution, making it ideal for security and surveillance, automotive imaging, and industrial machine vision. With its advanced pixel technology and versatile features, the IMX335 provides superior image quality even in challenging lighting conditions.
Detailed Specs Table
| Specification | Details |
| Sensor Type | CMOS |
| Resolution | 2592 x 1944 pixels (5.14 MP) |
| Optical Format | 1/2.8″ |
| Pixel Size | 2.0 µm x 2.0 µm |
| Maximum Frame Rate | 60 fps (1080p), 30 fps (full resolution) |
| Minimum Illumination | 0.01 lux (F1.2, 1/30s, 30 IRE) |
| Dynamic Range | 80 dB (approx.) |
| Output Interface | MIPI CSI-2 |
| Power Supply | 2.8V, 1.8V, 1.2V |
| Operating Temperature | -30°C to +85°C |
| Package Dimensions | 7.57 mm x 6.49 mm |
Use Cases (Applications)
The IMX335 sensor is well-suited for a wide range of applications, particularly those requiring high resolution and good low-light performance:
- Security and Surveillance
- IP cameras
- CCTV systems
- Smart home security devices
- Automotive
- Advanced Driver Assistance Systems (ADAS)
- Surround view systems
- In-cabin monitoring
- Industrial Machine Vision
- Quality control and inspection
- Robotics and automation
- Barcode and QR code reading
- Drone and UAV Imaging
- Aerial photography and videography
- Mapping and surveying
- Medical and Scientific Imaging
- Microscopy
- Endoscopy
- Dental imaging
- IoT and Smart Devices
- Video doorbells
- Smart mirrors
- Augmented reality devices
Key Features of IMX335 sensor
- High Resolution: 5.14 megapixel output for detailed image capture
- Excellent Low-Light Performance: Advanced pixel technology for clear imaging in dim conditions
- Starvis Technology: Enhanced sensitivity in the near-infrared wavelength for improved night vision capabilities
- High Dynamic Range (HDR): Supports multiple HDR modes for improved performance in high-contrast scenes
- Flexible Readout Modes: Supports various readout modes including full resolution, binning, and cropping
- MIPI CSI-2 Interface: High-speed data transfer and easy integration with many processing platforms
- Built-in Image Processing: Includes functions like defective pixel correction and lens shading correction
- Low Power Consumption: Efficient design for use in battery-powered devices
Benefits of IMX335 sensor
The Sony IMX335 sensor offers several advantages that make it a versatile choice for various imaging applications:
Superior Image Quality
- High Resolution: With 5.14 megapixels, the IMX335 captures highly detailed images, crucial for applications requiring precise visual data analysis.
- Excellent Low-Light Performance: The advanced pixel technology and Starvis features ensure clear, noise-free images even in challenging lighting conditions, making it ideal for 24/7 surveillance and night vision applications.
Versatile Performance
- HDR Capabilities: The high dynamic range support allows for clear imaging in scenes with both bright and dark areas, crucial for outdoor surveillance and automotive applications.
- Flexible Readout Modes: The ability to operate in various readout modes (full resolution, binning, cropping) allows for optimization between resolution, sensitivity, and frame rate based on specific application needs.
Compact and Efficient Design
- Small Form Factor: The compact package dimensions allow for integration into slim camera designs, ideal for space-constrained applications like smartphones or automotive cameras.
- Low Power Consumption: Energy-efficient operation makes it suitable for battery-powered devices and systems where power management is critical.
Advanced Imaging Capabilities
- Starvis Technology: Enhanced sensitivity in near-infrared wavelengths improves performance in low-light and night vision scenarios, particularly beneficial for security and automotive applications.
- Built-in Image Processing: On-chip image processing functions help improve overall image quality and reduce the load on the main system processor.
Easy Integration
- MIPI CSI-2 Interface: This standardized interface ensures compatibility with a wide range of processors and simplifies the integration process.
- Wide Operating Temperature Range: Suitable for various environmental conditions, making it versatile for both indoor and outdoor applications.
By offering this combination of high resolution, excellent low-light performance, and versatile features, the IMX335 sensor provides a powerful imaging solution for developers and manufacturers across multiple sectors. Its capabilities enable the creation of sophisticated visual systems that can capture high-quality images in various lighting conditions, meeting the demands of modern imaging applications in security, automotive, industrial, and consumer electronics fields.