IMX290 Camera Modules for Low-Light and High-Sensitivity Imaging
Showing 1–9 of 14 results
-
LI-IMX290-MIPI-M12
$249.00 -
LI-NANO-CB-IMX290M12
$509.00 -
LI-NANO-CB-IMX290M12-D
$743.00 -
LI-NANO-CB-IMX290M12-Q
$1,211.00 -
LI-NANO-CB-IMX290M12-T
$977.00 -
LI-NANO-CB-POE-IMX290M12
$549.00 -
LI-NANO-CB-POE-IMX290M12-D
$783.00 -
LI-NANO-CB-POE-IMX290M12-Q
$1,251.00 -
LI-NANO-CB-POE-IMX290M12-T
$1,017.00
The Sony IMX290 is a high-performance CMOS image sensor specifically designed for excellent low-light performance and high sensitivity. This 1/2.8-inch sensor offers Full HD resolution (1080p) and is widely recognized for its superior image quality in challenging lighting conditions. The IMX290 has gained popularity in security and surveillance applications, as well as in automotive and industrial vision systems where reliable imaging in various lighting scenarios is crucial.
Use Cases (Applications)
The IMX290 sensor is well-suited for a wide range of applications, particularly those requiring excellent low-light performance:
- Security and Surveillance
- IP cameras
- CCTV systems
- Night vision cameras
- Automotive
- Advanced Driver Assistance Systems (ADAS)
- Backup cameras
- In-cabin monitoring
- Industrial Machine Vision
- Quality control in low-light environments
- Robotic vision systems
- Smart Home Devices
- Doorbell cameras
- Indoor security cameras
- Drone Imaging
- Night-time surveillance
- Medical and Scientific Imaging
- Endoscopy
- Microscopy in low-light conditions
Key Features of IMX290 sensor
- High Sensitivity: Excellent low-light performance with minimum illumination of 0.0005 lux
- Full HD Resolution: 1080p output for clear and detailed image capture
- Large Pixel Size: 2.9 µm pixels for superior light gathering capability
- High Frame Rate: Up to 120 fps at full resolution for smooth motion capture
- Wide Dynamic Range: 72 dB for improved performance in high-contrast scenes
- Multiple Interface Options: Supports both LVDS and CSI-2 for flexible integration
- DOL-HDR Support: Digital Overlap High Dynamic Range for enhanced image quality in challenging lighting
- Built-in Image Processing: Includes functions like defective pixel correction and lens shading correction
Benefits of IMX290 sensor
The Sony IMX290 sensor offers several advantages that make it a top choice for low-light and high-sensitivity imaging applications:
Exceptional Low-Light Performance
- High Sensitivity: With a minimum illumination of 0.0005 lux, the IMX290 can capture clear images in near-darkness, making it ideal for night vision and surveillance applications.
- Large Pixel Size: The 2.9 µm pixel size allows for excellent light gathering, contributing to its superior low-light capabilities.
Versatile Imaging in Challenging Conditions
- Wide Dynamic Range: The 72 dB dynamic range ensures clear images in scenes with both bright and dark areas, crucial for outdoor surveillance and automotive applications.
- DOL-HDR Support: Digital Overlap HDR technology further enhances the sensor’s ability to capture details in high-contrast environments.
High-Speed Imaging
- 120 fps at Full HD: The ability to capture 1080p video at up to 120 frames per second enables smooth motion capture, beneficial for automotive ADAS and fast-moving industrial applications.
Flexible Integration
- Multiple Interfaces: Support for both LVDS and CSI-2 interfaces allows for easy integration into various system designs.
- Compact Size: The small package dimensions make it suitable for compact camera designs in space-constrained applications.
Robust Design for Various Environments
- Wide Temperature Range: Operating temperature from -30°C to +85°C makes it suitable for both indoor and outdoor applications across different climates.
Image Quality Enhancements
- Built-in Image Processing: On-chip image processing functions help improve overall image quality and reduce the load on the main system processor.
Energy Efficiency
- Low Power Consumption: Efficient design makes it suitable for battery-powered devices and systems where power management is critical.
By offering this combination of high sensitivity, versatile performance, and robust design, the IMX290 sensor provides an excellent imaging solution for applications that require reliable performance in low-light conditions. Its capabilities enable the creation of advanced camera systems that can deliver clear, detailed images in challenging lighting scenarios, meeting the demands of automotive, and industrial imaging applications.




