IMX258 Camera Modules: Empowering Mobile and Industrial Imaging with 13MP Excellence
Showing the single result
The IMX258 is a high-performance CMOS image sensor developed by Sony, designed to deliver excellent image quality in a compact form factor. With its 13 megapixel resolution and advanced features, the IMX258 strikes an ideal balance between image quality, size, and power efficiency. This versatile sensor is optimized for mobile devices such as smartphones and tablets, while also finding applications in industrial imaging where a combination of high resolution and compact size is required.
Detailed Specs Table
Specification | Details |
Sensor Type | CMOS |
Resolution | 4208 x 3120 pixels (13.1 MP) |
Pixel Size | 1.12 µm x 1.12 µm |
Optical Format | 1/3.06″ |
Maximum Frame Rate | 30 fps (full resolution), 60 fps (1080p) |
Shutter Type | Rolling Shutter |
Output Format | 10-bit RAW |
Dynamic Range | 72 dB |
Operating Temperature | -30°C to +85°C |
Power Consumption | < 200 mW (typical at 30 fps) |
Interface | MIPI CSI-2 (4-lane) |
Use Cases (Applications)
The IMX258 sensor is well-suited for a wide range of applications, including:
- Smartphone main and front-facing cameras
- Tablet cameras
- Action cameras and sports photography
- Industrial machine vision systems
- Barcode and QR code scanning devices
- Automotive interior cameras
- IoT (Internet of Things) devices with imaging capabilities
- Wearable devices with camera functionality
Key Features of IMX258 Sensor
High Resolution in Compact Size
Offers 13.1 megapixel resolution in a small 1/3.06″ optical format, enabling high-quality imaging in space-constrained devices.
Advanced Pixel Technology
Utilizes Sony’s advanced pixel technology to deliver good image quality and color reproduction despite the small pixel size.
Fast Readout Speed
Supports up to 30 fps at full resolution and 60 fps at 1080p, enabling smooth video capture and fast image processing.
Low Power Consumption
Designed for efficiency, with power consumption under 200 mW at 30 fps, making it ideal for battery-powered devices.
Wide Operating Temperature Range
Functions reliably in temperatures from -30°C to +85°C, suitable for diverse environmental conditions.
MIPI CSI-2 Interface
Features a MIPI CSI-2 4-lane interface for high-speed data transfer, supporting smooth video capture and real-time processing.
HDR Capabilities
Supports High Dynamic Range (HDR) imaging, allowing for better image quality in high-contrast scenes.
Benefits of IMX258 Sensor
- Excellent Image Quality in Mobile Devices
- High resolution and advanced pixel technology enable capture of detailed, high-quality images in smartphones and tablets.
- Versatility Across Applications
- From consumer electronics to industrial scanning, the IMX258’s features make it suitable for a wide range of imaging tasks.
- Compact Design Enabler
- Small optical format allows for the development of slim and compact camera modules, ideal for modern mobile devices.
- Energy Efficiency
- Low power consumption contributes to longer battery life in portable devices.
- Smooth Video Capture
- Fast frame rates at both full resolution and 1080p enable smooth video recording and real-time image processing.
- Robust Performance
- Wide operating temperature range ensures consistent imaging quality in various environmental conditions.
- Cost-Effective High-Resolution Solution
- Offers a good balance between cost and performance, making it attractive for mid-range to high-end mobile devices.
The Sony IMX258 image sensor represents a versatile solution for mobile and industrial imaging applications requiring high resolution in a compact form factor. Its combination of 13 megapixel resolution, advanced features, and energy efficiency makes it an excellent choice for developers and manufacturers working on smartphones, tablets, and compact industrial imaging devices. Whether you’re designing the next popular smartphone, enhancing industrial scanning capabilities, or developing innovative IoT devices with imaging functionality, the IMX258 provides the imaging prowess to deliver high-quality results in a small package.