AR0521 Camera Modules for Industrial and Machine Vision Applications
Showing all 2 results
The Onsemi AR0821 is a high-performance CMOS image sensor designed for applications requiring exceptional resolution and image quality. This large 1-inch type sensor boasts an impressive 8.3 megapixel resolution, delivering outstanding detail and clarity. With its advanced features such as high dynamic range (HDR) and low noise performance, the AR0821 excels in challenging lighting conditions and is ideal for industrial machine vision, intelligent transportation systems (ITS), and high-end security cameras.
Use Cases (Applications)
The AR0821 sensor is particularly well-suited for:
- Industrial machine vision and inspection systems
- Intelligent Traffic Systems (ITS)
- High-end security and surveillance cameras
- Medical imaging devices
- Scientific and research imaging
- Robotics and autonomous systems
- Augmented Reality (AR) and Virtual Reality (VR) devices
- Broadcast and professional video cameras
Key Features of AR0821 Sensor
- High Resolution: 8.3 megapixels for exceptionally detailed image capture
- Large Sensor Size: 1-inch format for superior light gathering capability
- High Dynamic Range: Up to 100 dB for challenging lighting conditions
- High Frame Rate: Up to 60 fps at full resolution
- Advanced Noise Reduction: On-chip noise reduction for improved image quality
- Flexible ROI: Support for multiple regions of interest
- On-Chip Image Processing: Including defective pixel correction and lens shading compensation
- Programmable Controls: Gain, exposure, and frame rate adjustments
Benefits of AR0821 Sensor
Exceptional Image Detail: The high 8.3 MP resolution allows for capture of fine details, crucial for applications like industrial inspection and medical imaging.
Superior Low-Light Performance: Despite the small pixel size, the large 1-inch format sensor enables excellent light sensitivity, improving image quality in low-light conditions.
Wide Dynamic Range: With up to 100 dB dynamic range in HDR mode, the sensor can capture details in both bright and dark areas of a scene, ideal for outdoor and high-contrast imaging applications.
Versatile Frame Rates: The ability to capture up to 60 fps at full resolution makes the AR0821 suitable for applications requiring both high detail and smooth motion capture.
Improved Image Quality: On-chip image processing features, including noise reduction and defective pixel correction, contribute to enhanced image quality without additional external components.
Design Flexibility: The MIPI CSI-2 interface allows for easy integration into various system designs, while the flexible ROI support enables customization for specific application needs.
Robust Environmental Performance: The wide operating temperature range ensures reliable operation in diverse environments, from industrial settings to outdoor installations.
Compact High-Resolution Solution: The AR0821 offers 4K resolution in a relatively compact 1-inch format, allowing for high-resolution imaging in space-constrained applications.
The Onsemi AR0821 sensor represents a significant leap forward in high-resolution imaging technology for industrial, professional, and high-end consumer applications. This 8.3-megapixel sensor, with its large 1-inch optical format and 4.1µm pixel size, strikes an impressive balance between resolution and light sensitivity.
What truly distinguishes the AR0821 is its advanced feature set. The sensor’s Super Exposure technology enables multi-exposure HDR captures with up to 120 dB dynamic range, crucial for applications like factory automation and high-end security where accurate imaging across extreme lighting conditions is essential. Its global shutter functionality eliminates motion artifacts, making it ideal for machine vision and quality control applications.
The AR0821’s versatility is further enhanced by programmable row and column skip modes, allowing for region-of-interest readouts and high-speed video capture at reduced resolutions. Supporting both LVDS and MIPI CSI-2 interfaces, it offers system designers flexibility in balancing performance and integration complexity.
The AR0821 empowers manufacturers to create imaging solutions that excel in scenarios demanding both high resolution and superior image quality, opening new possibilities in industrial inspection, medical imaging, and advanced cinematography.
