Silicon-Line is a company specializing in the design and production of innovative optical and electrical links for high-speed data and video transmission. Their technology is used to enhance the performance and efficiency of consumer electronics, such as displays, cameras, and virtual reality devices. Silicon-Line's products enable longer cable lengths, thinner and lighter cables, and reduced power consumption while maintaining high data transfer rates.
For more information visit https://www.silicon-line.com/
Leopard Imaging Cameras on Silicon-Line
Silicon Line 10Gbps MIPI D-PHY SerDes ICs enable Leopard Imaging camera systems to transport up to 4K60 image resolution with uncompressed video over a single fiber in an Everpro MIPI active optical cable. The cable connector is Type C based (IP67 version available), and the length can be up to 30 meters.
Silicon Line Product: MIPI D-PHY 10Gbps SerDes IC
Used for high resolution video transmission in farming, transportation, security, surveillance, and industrial imaging
IP67 design for outdoor applications
High bandwidth: Up to 10Gbps with 4 MIPI D-PHY lanes at up to 2.5 Gbps per lane
Long distance: Active optical cable length up to 30 meters
Low power and EMI immune