Automation Imaging Solutions

Depth Sensing System

Industrial IP Cameras

Thor Cameras

Holoscan Camera Kits

10G Network Cameras with Embedded Sensor Bridge

Raspberry Pi 5

Mobile Sensor Modules

ADI GMSL2 Cameras

USB 3.2 Cameras

USB 3.0 Camera Modules

USB 3.0 Tester Kit

USB 2.0 Cameras

A-PHY Cameras

High Performance Machine Vision Cameras

Thermal Imaging
Giving machines the vision they need to make intelligent decisions
Using NVIDIA Jetson platform for robust solutions
Leopard Imaging’s camera modules and hardware are supported by the NVIDIA Jetson platform and listed on NVIDIA Orin. This allows industries to use our advanced camera hardware like LI-XAVIER-BOX-GMSL2 in automation processes and industries. We also provide hardware and software development services for comprehensive design and production.
Ser/Des camera systems for peak performance in automation
Leopard Imaging employs SerDes (Serializer/Deserializer) cameras to carry high-speed video, bidirectional control data, and power over a single coaxial cable. The best part is that they can be used for longer distances. We provide IP67-certified cameras that are compatible with embedded platforms like the NVIDIA® Jetson AGX Xavier™ developer kit, and hence, can be used to carry out automation.
Building next generation of intelligent machines
Our solutions support up to 8 Gigabit Multimedia Serial Link (GMSL2) camera inputs, with a small footprint that is suited for industrial use cases. The systems provide workstation performance of up to 32 tera operations per second (TOPS) of peak computation and 750 Gbps of high-speed input/output (I/O) for use cases including automation, delivery and logistics robots, factory systems, and huge industrial unmanned aerial vehicles (UAVs).
Embedded vision systems for all automation needs
The need for embedded vision systems arises from the fact that many machines and systems require the ability to perceive and understand their environment in order to function effectively. For example, a robot may need to be able to perceive its surroundings in order to navigate and avoid obstacles automatically.
We understand automation in its true sense – machines carrying out tasks with accuracy without human intervention. We provide embedded vision systems for all use cases including ADAS and self-driving systems, robotics, IoT, machine vision, security and surveillance, etc that capture detail in high resolution and superior fps rate in order for machines to perform with impeccable accuracy.
Our Automation Camera Solutions
Leopard Imaging offers cutting-edge automation cameras designed to meet the diverse needs of modern industrial and commercial automation processes.
Key Features:
- High-performance sensors for various industrial environments
- Advanced depth sensing and thermal imaging capabilities
- Multiple interface options: USB 2.0/3.0/3.2, GMSL2
- Integration with NVIDIA Jetson platform for AI-powered solutions
- SerDes technology for long-distance, high-speed data transmission
- IP67-certified options for harsh industrial environments
Applications:
- Manufacturing process monitoring and quality control
- Automated inspection and defect detection
- Robotic guidance and bin picking
- Warehouse inventory management
- Traffic monitoring and smart city solutions
- Agricultural automation and crop analysis
Our range of automation camera solutions is designed to provide reliable, high-quality imaging for various industrial applications. From the versatile USB 3.2 cameras to specialized thermal imaging systems, each product in our lineup is engineered to deliver precise visual data for intelligent decision-making in automated processes.
The integration of our cameras with the NVIDIA Jetson platform, as seen in our LI-XAVIER-BOX-GMSL2 system, enables powerful on-device AI processing. This combination creates an automated camera system capable of real-time analysis and decision-making, crucial for advanced industrial automation applications. Our SerDes camera technology further enhances this capability by allowing for long-distance data transmission without compromise in quality or speed.
Leopard Imaging’s commitment to innovation in automated imaging systems extends beyond hardware. We offer comprehensive software development services, ensuring that our camera solutions can be seamlessly integrated into existing automation workflows or used to build entirely new intelligent systems. Whether you’re upgrading an existing production line or developing next-generation autonomous robots, our cameras provide the visual intelligence needed to drive your automation projects forward.
Choose Leopard Imaging for your automation camera needs and empower your systems with superior visual perception. Contact our team today to discuss how we can enhance your industrial automation projects with our advanced imaging solutions.