Company News

Leopard Imaging Inc, A Texas Instruments Design Network Member, Announces PTZ HD IP Camera Module With 18x Optical Zoom Lens

21 Aug, 2013

MILPITAS, Calif., Aug. 21, 2013 /PRNewswire/ — Leopard Imaging today announced the release of High Speed PTZ HD IP camera module with 18x Optical zoom lens. The PTZ camera embeds a DaVinci™ video processor from Texas Instruments Incorporated (TI) and can support 1080p H.264 video streaming at 30 frames per second (fps). This camera supports 18x optical zoom, auto-focusing and auto iris control.

The PTZ camera features:

  • 1080p@30fps
  • Face detection
  • Motion detection
  • ONVIF compliant
  • Support RTSP video streaming
  • Built-in 1 / 2.7″ CMOS Sensor (3um x 3um pixel size)
  • 18x optical zoom
  • Advanced algorithm for Auto Focusing function
  • Built-in Day/Night IR cutting filter switcher
  • Auto IRIS control
  • Support CGI interface for easier communication
  • DC12V Power supply
  • Support most of NVR or VMS software
  • Optional: WiFi

The PTZ camera is available now at https://leopardimaging.com/LI-1080PTZOV.html#0
“TI’s DaVinci video processor enables Leopard Imaging’s cameras to support 1080p at 30fps video streaming, giving customers quality surveillance video in real time,” said Jacob Jose, IP camera product marketing manager, TI. “With the programmability of TI’s camera processors combined with Leopard Imaging’s turnkey technology and their experience in building cameras, customers now can go to market quickly with their PTZ cameras.”
“We are pleased to announce Leopard’s new product PTZ camera LI-1080PTZOV and bring HD video solution to existing surveillance customers as well as video conference customers. This camera supports 1080p@30fps high definition video with real time auto focusing function, 18x optical zoom function, it is perfect for surveillance market, video conference market,” said Bill Pu, vice president of marketing at Leopard Imaging.

About the Texas Instruments Design Network

Leopard Imaging is a member of the TI Design Network, a premier group of independent, well-established companies that offer products and system-level design and manufacturing services complementing TI’s semiconductors to a worldwide customer base to accelerate product innovation and time-to-market. Network members provide product design, hardware and software system integration, turnkey product design, RF and processor system modules, reference platforms, software development, proof-of-concept design, feasibility studies, research, certification compliance, prototyping, manufacturing, and product life cycle management. For more information about the TI Design Network, please visit http://www.ti.com/designnetwork.

About Leopard Imaging

Leopard Imaging is a HD camera solution provider who provides low cost, high performance HD IP Camera and HD USB camera solutions. Leopard Imaging is a Key 3rd Provider for TI Video solutions, please visit www.leopardimaging.com, or send email at sales@leopardimaging.com.
GENERAL NOTICE: Other product names used in this publication are for identification purposes only and may be trademarks of their respective holders.
All product or service names mentioned herein are the trademarks of their respective owners
SOURCE Leopard Imaging Inc