Camera Specification:
LI-OV16E10-AF-D78
$108.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
$108.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
| Sensor: | OmniVision 16MP CMOS digital image sensor OV16E10 |
| Optical Format: | 1/2.77″ |
| Aperture, F/#: | 1.8 ± 5% |
| Focal Length: | 3.95 mm |
| Resolution: | 4565 (H) x 3496 (V) (active pixels) |
| Pixel Size: | 1.116 x 1.116 μm |
| Output Format: | 10-bit RGB RAW data |
| Frame Rate: | 30fps @ 4656 x 3496 |
| 60fps @ 3840 x 2160 120fps @ 1920 x 1080 |
|
| Color / Mono: | Color sensor |
| Interface: | 4-lane MlPl D-PHY with speed up to 1.8 Gbps/lane |
| Focusing Range: |
7cm ~ Infinity |
| Lens FOV: | 66.2˚ horizontal |
| 78.4˚ diagonal | |
| 52.4˚ vertical | |
| Auto Focus: | Supported |
| Weight: | ~ 1g |
If you need to download the driver, please contact:support@leopardimaging.com
Mobile Smart Camera
IoT
Security

