LI-OS05A20-MIPI-110H

$99.00

32 in stock

For high volume order, please email sales@leopardimaging.com

Module Size 40.5 mm (L) x 22.0 mm (W) x 24.4 mm (H)
Sensor Type OS05A20 Color sensor
Lens 1/2.7″
F/No 2.4
Focal Length 2.8 mm
View Angle 110° (H)
Pixel Size 2 x 2 μm
Resolution 2688 x 1944
IR Cut Filter Yes

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Recommended With

  • LI-USB30-OS05A20-110H

    LI-USB30-OS05A20-110H

    $289.00