| Sony Diagonal 8.86 mm STARVIS2 CMOS Sensor IMX678 | |
| Color sensor | |
| Supports M12 lens | |
| 4-lane MIPI CSI-2 | |
| Active Pixels: | 3856 (H) x 2176 (V) |
| Pixel Size: | 2.0 x 2.0 μm |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|---|---|---|
| N/A | N/A | ✔ | ✔ | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here
| Nvidia JETSON Camera Kit: | Coming soon… |