Camera Specification:
LI-IMX664M-MIPI-129H
$289.00
7 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
$289.00
7 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
Sony Diagonal 9.02 mm STARVIS2 CMOS Sensor IMX664
Mono sensor
Supports M12 lens
MIPI CSI-2 interface
| Active Pixels: | 2704 (H) x 1536 (V) |
| Pixel Size: | 2.9 x 2.9 μm |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here
| Nvidia JETSON Camera Kit: | Coming soon… |