LI-IMX664C-MIPI-129H

$289.00

10 in stock (can be backordered)

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 9.02 mm STARVIS2 CMOS Sensor IMX664
Color sensor
Supports M12 lens
MIPI CSI-2 interface

Active Pixels: 2704 (H) x 1536 (V)
Pixel Size: 2.9 x 2.9 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Drone
Robots

This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, and Nvidia Jetson platforms.

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 RP5
N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Nvidia JETSON Camera Kit: Coming soon…