Camera Specification:
LI-IMX477-MIPI-M12
IMX477 12M 4K Camera Module with M12 Lens
$279.00
11 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
IMX477 12M 4K Camera Module with M12 Lens
$279.00
11 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
1/2.3″ 12M CMOS HD digital imager
I-PEX MicroCoax Interface for better EMI
| Pixel Size: | 1.55 x 1.55 μm |
If you need to download the driver, please contact:support@leopardimaging.com
Digital video camera development
High-resolution surveillance IP network camera
High-resolution video conference camera
LI-IMX477-MIPI-M12 is a high-resolution digital camera board. It incorporates a Sony 1/2.3″ CMOS digital image sensor with an active imaging pixel array of 4056H x3040V. The LI-IMX477-MIPI-M12 camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for surveillance industry, machine vision, Automotive industry.
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
Please notice that some of the Jetson platforms use our carrier boards instead of Jetson DevKit.
For detailed Jetson driver with Jetpack version list: Click here
| Nvidia JETSON Camera Kit: | Click here |