LI-IMX900-MIPI-078H

$399.00

43 in stock

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 5.81 mm Pregius Sensor IMX900
Mono sensor
Supports M12 lens

Active Pixels: 2064 (H) x 1552 (V)
Pixel Size: 2.25 x 2.25 μm
Mount: M12 x P0.5
Focal Length:  3.6 mm
FOV (H): 78°
Part# LI-IMX900-MIPI-078H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

FA camera
Code reading camera
Embedded vision systems

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Xavier Xavier NX Nano TX2 RB5 G2 USB3.0
N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-IMX900C-MIPI-078H

    LI-IMX900C-MIPI-078H

    $399.00