Compatible with Nvidia Jetson TX1 / TX2 Development Kit
MIPI CSI-2 interface
Supports up to three cameras
Diagonal 8.86 mm (Type 1/1.8) CMOS Image Sensor IMX334
| Resolution pixel: | 3864 (H) x 2176 (V) |
| Pixel size: | 2.0 x 2.0 μm |
If you need to download the driver, please contact:support@leopardimaging.com
1. LI-JTX1-MIPI-ADPT x 1
2. LI-IMX334-MIPI-CS/M12 x 1, 2, 3
3. FAW-1233-03 cable x 1, 2, 3