LI-JETSON-KIT-AR0144M12-T

$929.00

Image Product Quantity

LI-AR0144-MIPI-M12

12 in stock

3

LI-JTX1-MIPI-ADPT

78 in stock

1

FAW-1233-03

421 in stock

3

4 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia Jetson TX1 / TX2 DeveloperKit
MIPI CSI-2 interface
Supports up to six cameras
ON Semiconductor CMOS Image Sensor AR0144
Global shutter

Resolution Pixel: 1280 (H) x 800 (V)
Pixel Size: 3.0 x 3.0 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JTX1-MIPI-ADPT or LI-JTX1-MIPI-ADPT-6CAM x 1
2. LI-AR0144-MIPI-CS/M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 6

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-AR0144-MIPI-M12

    LI-AR0144-MIPI-M12

    $279.00
  • LI-AR0144-MIPI-CS

    LI-AR0144-MIPI-CS

    $279.00