LI-JETSON-CB-IMX577CS-D

$739.00

Image Product Quantity

LI-TX1-CB

58 in stock

1

LI-IMX577-MIPI-CS

19 in stock (can be backordered)

2

FAW-1233-03

1264 in stock

2

58 in stock

For high volume order, please email sales@leopardimaging.com

1x, 2x, 3x, 6x Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX577
TX1 / TX2 Carrier Board can support up to 6 MIPI Cameras
Multi-Camera Streaming

Resolution Pixel: 4056 (H) x 3040 (V)
Optical Format: 1/2.3″
Pixel Size: 1.55 x 1.55 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-TX1-CB or LI-TX1-CB-6CAM x 1
2. LI-IMX577-MIPI-CS/M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300mm) x 1, 2, 3, or 6
4. DC 12V power supply x 1
5. USB 2.0 Type A – Micro B cable x 1

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-JETSON-CB-IMX577M12

    LI-JETSON-CB-IMX577M12

    $469.00
  • LI-JETSON-CB-IMX577CS-T

    LI-JETSON-CB-IMX577CS-T

    $999.00
  • LI-JETSON-CB-IMX577CS

    LI-JETSON-CB-IMX577CS

    $469.00
  • LI-TX1-CB-6CAM

    LI-TX1-CB-6CAM

    $219.00
  • LI-JETSON-CB-IMX577CS-D

    LI-JETSON-CB-IMX577CS-D

    $739.00
  • LI-JETSON-CB-IMX577M12-H

    LI-JETSON-CB-IMX577M12-H

    $1,799.00
  • LI-JETSON-CB-IMX577CS-H

    LI-JETSON-CB-IMX577CS-H

    $1,799.00
  • LI-JETSON-CB-IMX577M12-D

    LI-JETSON-CB-IMX577M12-D

    $739.00
  • LI-JETSON-CB-IMX577M12-T

    LI-JETSON-CB-IMX577M12-T

    $999.00
  • LI-TX1-CB

    LI-TX1-CB

    $199.00