LI-AR0231-GMSL2-XAVIER-200H

$719.00

Image Product Quantity

LI-AR0231-GMSL2

Available on backorder

1

200H LENS

39 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

601 in stock

1

FAW-1233-03

321 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Support one GMSL2 camera
ON SEMI 2.3MP AR0231 RCCB Sensor
Color camera
GMSL2 serializer

Pixel size: 3.0 um x 3.0 um
Resolution pixel: 1928H x 1208V
Optical format: 1/2.7″
Part#: LI-AR0231-GMSL2-XAVIER-060H
LI-AR0231-GMSL2-XAVIER-120H
LI-AR0231-GMSL2-XAVIER-200H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p30 video applications
ADAS + Viewing Fusion

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
# Items QTY
1 LI-AR0231-GMSL2-xxxH 1
2 FAK-SMZSMZ3M 1
3 LI-GMSL2-IPX-DESER 1
4 FAW-1233-03 cable 1
5 LI-JXAV-MIPI-ADPT-4CAM 1
6 LI-PS12-01 1
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com
LI-AR0231-GMSL2 Click Here

Recommended With

  • LI-JXAV-MIPI-ADPT-4CAM

    LI-JXAV-MIPI-ADPT-4CAM

    $169.00