LI-MAX96724-IPX-DESER

4-CH DESER Board for NVIDIA® Jetson AGX Orin™ Platform

$389.00

Image Product Quantity

LI-MAX96724-IPX-DESER V1.0 (BOARD ONLY)

21 in stock (can be backordered)

1

LI-PS12-01

136 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Compatible with NVIDIA® Jetson AGX Orin™ platform
Over Current Protection with LED indicator
Supports up to 4 GMSL2 cameras
Supports external 12 VDC power supply
DeSerializer: Maxim MAX96724
Weight: ~ 27 g
Part#: LI-MAX96724-IPX-DESER

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Recommended With

  • LI-FCB-4T1-SS-2M-NP-T1

    LI-FCB-4T1-SS-2M-NP-T1

    $149.00