LI-AGO-CB

Carrier Board for NVIDIA® Jetson AGX Orin™ SOM

$599.00

Image Product Quantity

LI-AGO-CB (BOARD ONLY)

1 in stock (can be backordered)

1

LI-PS19-01 (19V, 4.74A Power Adapter & Cable)

51 in stock (can be backordered)

1

LI-DC-4POS-18AWG-30CM (Cable Adapter)

161 in stock

1

US128-050-USB3 (USB 3.0 A Male To USB 3.0 A Male)

64 in stock

1

64 in stock

For high volume order, please email sales@leopardimaging.com

Carrier board for NVIDIA® Jetson AGX Orin™ SOM
1 x Camera adapter board connection interface
1 x Push button power switch
1 x Power socket interface
2 x USB3.0 Type-A interfaces (stacked)
1 x USB3.0 Type-C interface
1 x RJ45 Gigabit Ethernet interface
1 x Micro HDMI interface
1 x USB 2.0 Micro-B interface (UART to USB2.0)
1 x Fan connector (4-pin)
1 x Micro SD card interface
1 x M.2 Key-E interface for WIFI & Bluetooth
1 x M.2 Key-M interface for SSD

Weight: ~ 135 g
Part#: LI-AGO-CB

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Recommended With

  • FAW-1233-03

    FAW-1233-03

    $35.00