OV7251 Camera Modules for High-Speed Global Shutter Imaging
Showing all 7 results
-
LI-OV580-OV7251ST
$579.00 -
LI-OV7251M-FF
$60.00 -
LI-OV7251M-FF-105H-08
$60.00 -
LI-OV7251M-FF-105H-13
$65.00 -
LI-OV7251M-FF-105H-18
$69.00 -
LI-OV7251M-FF-80
$60.00 -
LI-USB30-OV7251
$249.00
The OmniVision OV7251 is a specialized CMOS image sensor designed for applications requiring high-speed capture and global shutter functionality. This VGA resolution sensor is particularly well-suited for computer vision, 3D sensing, and machine vision applications where capturing fast-moving objects without distortion is crucial. Known for its compact size and low power consumption, the OV7251 offers a balance of performance and efficiency for embedded vision systems.
Use Cases (Applications)
The OV7251 sensor is well-suited for a range of applications requiring high-speed, global shutter imaging:
- 3D Sensing and Depth Mapping
- Structured light systems
- Time-of-flight (ToF) cameras
- Gesture recognition
- Machine Vision
- High-speed inspection systems
- Robotic vision
- Barcode and QR code scanning
- Augmented Reality (AR) and Virtual Reality (VR)
- Motion tracking
- Eye tracking
- Automotive Systems
- Driver monitoring
- In-cabin sensing
- Drones and UAVs
- Obstacle avoidance
- Visual navigation systems
- IoT and Smart Devices
- Motion detection
- Simple security cameras
Key Features of OV7251 sensor
- Global Shutter: Enables distortion-free capture of fast-moving objects
- High Frame Rate: Up to 120 fps at full VGA resolution, with higher rates at lower resolutions
- Compact Size: Ultra-small form factor for integration into space-constrained devices
- Low Power Consumption: Designed for efficiency in battery-powered and embedded applications
- MIPI CSI-2 Interface: High-speed data transfer and compatibility with many processing platforms
- Programmable Controls: Offers adjustable parameters like gain, exposure, and frame rate
- On-Chip Motion Detection: Built-in algorithm for detecting movement in the scene
- High Dynamic Range (HDR): Supports HDR mode for challenging lighting conditions
Benefits of OV7251 sensor
The OmniVision OV7251 sensor offers several advantages that make it a strong choice for specialized imaging applications:
Distortion-Free High-Speed Imaging
- Global Shutter Technology: Captures the entire frame simultaneously, eliminating rolling shutter distortion in fast-moving scenes.
- High Frame Rates: The ability to capture up to 120 fps at full resolution (and higher at reduced resolutions) allows for detailed analysis of rapid events.
Optimized for 3D Sensing and Machine Vision
- VGA Resolution: While lower than many modern sensors, VGA resolution is often sufficient and preferred for many computer vision and 3D sensing applications.
- 3 µm Pixel Size: Relatively large pixels contribute to good light sensitivity, beneficial for various lighting conditions.
Compact and Efficient Design
- Ultra-Small Form Factor: The tiny package size makes it ideal for integration into compact devices like AR/VR headsets, drones, or small industrial cameras.
- Low Power Consumption: Designed for efficiency, making it suitable for battery-powered and portable devices.
Versatile Integration Options
- MIPI CSI-2 Interface: Ensures compatibility with a wide range of processors and simplifies system integration.
- Programmable Controls: Flexibility in adjusting sensor parameters allows for optimization in various use cases.
Enhanced Functionality
- On-Chip Motion Detection: Built-in algorithm can offload some processing from the main system, useful for IoT and security applications.
- HDR Capability: Helps in capturing clear images in scenes with varying light intensities.
Robust Design
- Wide Temperature Range: Operational from -30°C to +70°C, suitable for both indoor and outdoor applications.
By offering this combination of global shutter technology, high-speed capture, compact size, and specialized features, the OV7251 sensor provides a unique solution for applications requiring fast, distortion-free image capture in a small form factor. Its capabilities enable the development of advanced systems in 3D sensing, machine vision, and high-speed imaging, meeting the demands of cutting-edge applications where traditional sensors may not be suitable.




