OV5648 Camera Modules for Versatile Consumer and IoT Applications
Showing the single result
The OmniVision OV5648 is a versatile CMOS image sensor designed for mobile and consumer electronics applications. This compact 1/4-inch sensor offers a high resolution of 5 megapixels, delivering impressive image quality in a small form factor. With its advanced features such as high dynamic range (HDR) and low-power operation, the OV5648 is ideal for smartphones, tablets, webcams, and various IoT devices requiring high-quality imaging capabilities.
Detailed Specifications
Specification | Details |
Sensor Type | CMOS |
Optical Format | 1/4-inch |
Resolution | 2592 x 1944 pixels (5 MP) |
Pixel Size | 1.4 μm x 1.4 μm |
Maximum Frame Rate | 30 fps (full resolution), 60 fps (1080p) |
Shutter Type | Rolling Shutter |
Color Filter Array | RGB Bayer |
Output Interface | MIPI CSI-2, DVP |
ADC Resolution | 10-bit |
Dynamic Range | 69.5 dB |
Operating Temperature | -30°C to +70°C |
Power Consumption | < 140 mW (active), < 20 μA (standby) |
Use Cases (Applications)
The OV5648 sensor is particularly well-suited for:
- Smartphones and tablets
- Laptop and desktop webcams
- IoT devices and smart home cameras
- Wearable devices
- Augmented Reality (AR) glasses
- Action cameras
- Automotive interior cameras
- Toys and educational devices
Key Features of OV5648 Sensor
- High Resolution: 5 megapixels for detailed image capture
- Compact Size: 1/4-inch format for easy integration into small devices
- Low Power Consumption: Ideal for battery-operated devices
- High Dynamic Range: Supports HDR for improved image quality in challenging lighting
- Multiple Interface Options: MIPI CSI-2 and DVP for system flexibility
- On-Chip Image Processing: Includes automatic exposure control, white balance, and black level calibration
- Programmable Controls: Gain, exposure, frame rate, and image size adjustments
- Zero-Shutter-Lag: Supports ZSL mode for instant image capture
Benefits of OV5648 Sensor
High-Quality Imaging: The 5MP resolution allows for capture of detailed images and Full HD video, suitable for a wide range of consumer applications.
Compact Integration: The small 1/4-inch format and low power consumption make the OV5648 ideal for integration into slim mobile devices and compact IoT products.
Improved Low-Light Performance: Despite the small pixel size, advanced sensor technology enables good performance in various lighting conditions.
Versatile Frame Rates: Supports 30 fps at full resolution and 60 fps at 1080p, allowing for smooth video capture and fast-action photography.
Enhanced Image Quality: On-chip image processing features, including HDR and automatic controls, contribute to improved image quality without additional external components.
Design Flexibility: With both MIPI CSI-2 and DVP interfaces, the sensor can be easily integrated into various system designs.
Energy Efficiency: Low power consumption in both active and standby modes extends battery life in portable devices.
Cost-Effective Solution: Offers a good balance between performance and price, making it suitable for a wide range of consumer electronics.
The OV5648 represents a significant leap in compact imaging technology, offering a compelling balance of performance and efficiency. Its 5-megapixel resolution, while modest by today’s standards, delivers crisp imagery when paired with quality optics. The sensor’s 1.4-micron pixel size strikes a sweet spot between light sensitivity and pixel density, enabling respectable low-light performance without compromising on detail.
What truly sets the OV5648 apart is its remarkable power efficiency and diminutive footprint. These attributes make it an ideal choice for resource-constrained devices like IoT sensors, wearables, and entry-level smartphones. The sensor’s ability to capture 1080p video at 30fps further expands its versatility, enabling smooth Full HD recording in a wide array of applications.
However, it’s important to note that while the OV5648 excels in its niche, it lacks advanced features like phase-detection autofocus or high dynamic range processing found in premium sensors. Nonetheless, for manufacturers prioritizing size, power, and cost-effectiveness, the OV5648 remains a compelling option in the evolving landscape of compact imaging solutions.