IMX226 Camera Modules: Unleashing High-Resolution Imaging for Industrial and Security Applications

Showing the single result

  • LI-USB30-IMX226C

    LI-USB30-IMX226C

    $599.00

The IMX226 is a high-performance CMOS image sensor developed by Sony, designed to deliver exceptional image quality and sensitivity for industrial and security imaging applications. With its impressive 12.4 megapixel resolution and advanced features, the IMX226 excels in capturing detailed images in various lighting conditions. This sensor is optimized for applications requiring high resolution and excellent low-light performance, making it ideal for industrial inspection, intelligent traffic systems (ITS), and high-end security cameras.

Detailed Specs Table

Specification Details
Sensor Type CMOS
Resolution 4072 x 3046 pixels (12.4 MP)
Pixel Size 1.85 µm x 1.85 µm
Optical Format 1/1.7″
Maximum Frame Rate 30 fps (full resolution)
Shutter Type Rolling Shutter
Output Format 10/12-bit RAW
Dynamic Range 72 dB
Operating Temperature -30°C to +85°C
Power Consumption < 600 mW (typical at 30 fps)
Interface MIPI CSI-2 (4-lane)

Use Cases (Applications)

The IMX226 sensor is well-suited for a wide range of applications requiring high resolution and sensitivity:

  1. Industrial inspection and quality control
  2. Intelligent Traffic Systems (ITS)
  3. High-end security and surveillance cameras
  4. Machine vision systems
  5. Medical and scientific imaging
  6. Automotive advanced driver-assistance systems (ADAS)
  7. Aerial photography and drone imaging
  8. Retail analytics and people counting systems

Key Features of IMX226 Sensor

High Resolution Imaging

Offers an impressive 12.4 megapixel resolution, enabling the capture of highly detailed images for precise analysis and recognition tasks.

Excellent Low-Light Performance

Utilizes Sony’s advanced pixel technology to deliver superior sensitivity and low-noise performance in challenging lighting conditions.

Wide Dynamic Range

Provides a 72 dB dynamic range, allowing for clear image capture in scenes with high contrast.

Flexible Output Options

Supports both 10-bit and 12-bit RAW output, providing versatility for different image processing requirements.

Compact Form Factor

1/1.7″ optical format allows for integration into compact camera designs without compromising on image quality.

Wide Operating Temperature Range

Designed to function reliably in temperatures from -30°C to +85°C, making it suitable for diverse environmental conditions.

High-Speed Interface

Features a MIPI CSI-2 4-lane interface for rapid data transfer, supporting smooth video capture and real-time processing.

Benefits of IMX226 Sensor

  1. Superior Image Detail
    • The high 12.4 MP resolution enables capture of fine details, crucial for industrial inspection and security applications.
  2. Enhanced Low-Light Capabilities
    • Advanced pixel technology ensures clear, low-noise images even in poor lighting conditions, ideal for 24/7 surveillance and night-time imaging.
  3. Versatility Across Applications
    • From industrial quality control to traffic monitoring, the IMX226’s features make it suitable for a wide range of imaging tasks.
  4. Improved Detection and Recognition
    • High resolution and sensitivity contribute to better object detection and facial recognition in security and ITS applications.
  5. Reliable Performance in Harsh Environments
    • Wide operating temperature range ensures consistent imaging quality in various outdoor and industrial settings.
  6. Efficient Data Processing
    • High-speed MIPI interface allows for quick data transfer, enabling real-time image analysis and decision-making in automated systems.
  7. Compact System Design
    • The sensor’s relatively small optical format allows for the development of compact yet powerful camera systems.

The Sony IMX226 image sensor represents a significant advancement in high-resolution imaging for industrial and security applications. Its combination of high pixel count, excellent sensitivity, and robust performance makes it an ideal choice for developers and integrators working on cutting-edge vision systems. Whether you’re enhancing industrial inspection processes, upgrading surveillance capabilities, or developing advanced traffic monitoring solutions, the IMX226 provides the imaging prowess to meet and exceed the demanding requirements of modern visual data acquisition and analysis.