EdgeTuring™
About EdgeTuring™
Bringing affordable multiprocessing power
Leopard Imaging, for the last few years, has focused on bringing affordable and accessible multiprocessing power for deep learning applications. The development of Leopard Imaging’s EdgeTuring™ has made this vision a reality.
Providing efficiency and reliability with exceptional hardware
With Socionext’s SC2000 image signal processor and Hailo-8™ M.2 AI acceleration module, Leopard Imaging’s EdgeTuring™ delivers great performance with good power efficiency. This integration ensures a high level of reliability for video analytics.
Leveraging AWS Services for a seamless experience
EdgeTuring™ leverages from popular AWS services like Amazon Kinesis Video Streams and Amazon Kinesis Data Streams (Amazon KDS) to provide users a seamless video streaming and analyzing experience. Users need nothing but a simple internet connection.

EdgeTuring™ Product Features
Sony Diagonal 7.857 mm (Type 1/2.3)
CMOS Image Sensor IMX477
Resolution: 3840 (H) x 2160 (V)
Pixel Size: 1.55 x 1.55μm
Video Output: 4K @ 30 fps with EIS / 4K @ 15 fps with HDR
Color/Mono: Color
AI Module: Hailo-8™ M.2 Module
Multi-Sensor: Dual (Only one sensor works for AI)
Baseline: 40.70 mm
Lens: FOV 43.4° horizontal (each video)
Amazon AWS:
Amazon Kinesis Video Streams (KVS)
Amazon Kinesis Data Streams (KDS)
Operating Temp: 0 ℃ +60℃
Storage Temp: – 20 ℃ ~ +70℃
Weight: ~ 242 g
Size: 80.70 (L) x 38.00 (W) x 93.33 (D) mm
Part# LI-M10V-AI
IoT
Smart Devices
Smart Retail