Eagle Series Camera
Leopard Imaging’s RGB-IR Active Stereo Eagle Camera
Leopard Imaging is proud to introduce the world’s first RGB-IR active stereo camera, the Eagle — available in multiple configurations, including high-speed GMSL2 models and Holoscan-enabled versions designed for seamless integration with advanced NVIDIA platforms such as Jetson Thor and Orin. Featuring the latest technology for true day-and-night vision, the Eagle sets a new benchmark in depth-sensing performance. Each system incorporates dual automotive-grade 5.1-megapixel global shutter RGB-IR sensors, integrated with an IR illuminator, and a light dot projector. Delivering RAW RGB-IR output, the Eagle ensures exceptional image quality and reliable depth data across a wide range of environments.
Applications
Robotic Vision
Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
Smart Agriculture
The advanced capabilities of the Eagle series make it an ideal solution for a wide range of applications. In robotic vision, the camera’s precise depth sensing and night vision enable robots to navigate and operate efficiently in diverse environments, from manufacturing floors to remote inspection sites. For autonomous driving, the Eagle’s accurate depth maps and enhanced visibility in low-light conditions ensure safer and more reliable navigation. The driver and occupant monitoring systems benefit from the camera’s ability to capture detailed images in various lighting conditions, enhancing safety and comfort by accurately tracking driver alertness and passenger movements. In smart agriculture, the Eagle’s high-resolution depth sensing facilitates precise monitoring of crops and livestock, optimizing resource use and improving yield management.
Sensor: 5.1MP Global Shutter RGB-IR Sensor
QTY of Sensor: 2
Optical Format: 1/2.5″
Resolution: 2560 (H) x 1984 (V)
Recommended Working Distance: 0.5 ~ 8.0 m
Output Format: RAW RGB-IR, 12-bit / 10-bit / 8-bit
Baseline: 80-150 mm
Color / Mono: RGB-IR
Shutter: Global Shutter
Power Supply Range: 9 ~ 19 VDC / PoE
IP Rating: IP6X
IR Illuminator: Included (QTY: 1)
IR Dot Projector: Included (QTY: 1)
IMU: Included
Power Consumption: Approx 0.25W (IR dot projectors and IR illuminators all OFF) Approx 1.548W (IR dot projectors and IR illuminators all ON)
Operating Temp: -20 C ~ +50 C
Storage Temp: -40 C ~ +70 C
Weight: ~ 431 g
Questions?