Leopard Imaging at CES 2026

We’re excited to share Leopard Imaging’s showcase of breakthrough advancements in AI vision technology at CES 2026. Checkout our demos below to experience how our latest innovations are shaping the future of intelligent imaging.

Our booth featured immersive demos across four cutting-edge application areas:

  • Robotics – See advanced imaging technologies designed to boost robotic perception, navigation, and overall performance.
  • AI-Based Automation – Explore intelligent Vision Systems that enhance efficiency, accuracy, and real-time decision-making.
  • Autonomous Driving – Experience next-generation camera systems engineered for smarter, safer, and more reliable autonomous vehicles.
  • Agriculture Technology – Learn how vision-driven systems are transforming modern farming with precision insights and automation.

    Whether you’re a technology leader, developer, or industry innovator, our team is ready to connect, answer questions, and demonstrate how Leopard Imaging continues to lead in AI-powered vision technology.

    Our Featured Demos at CES 2026

    Product Features Description
    Eagle Stereo Camera

    LI-VB1940-VCL-10GigE-120H
    • Two 5.1MP BSI RGB-IR Sensors
    • IR Illuminator & Dot Pattern Projector
    • 10Gbps GPU Direct Connect
    The world's first RGB-IR Active Stereo Camera with 10GigE Network Interface, showcased on the NVIDIA Thor platform.
    iToF Camera

    LI-AF0130-VCL-MIPI-085H
    • 1.2M Depth Resolution
    • Built-in 3D Depth Sensing
    • Hybrid iToF (Pulsed/Phased)
    This camera is an advanced Time-of-Flight MIPI camera module designed for precise 3D depth measurement.
    4k USB 3.0 Camera with ISP

    LI-USB30-AR0830C-YUV-085H
    • 4K Hyperlux LP with Built-in Color Processing
    • Great lowlight performance and enhanced dynamic range
    • Very low power consumption
    This camera is a MIPI D-PHY USB3.0 camera, and is part of Leopard's Dragonfly series which comes with YUV data output and an ISP.
    20MP Hyperlux LP MIPI Camera

    LI-AR2020-MIPI-079H
    • 20MP Hyperlux LP MIPI Camera
    • Built-In Scaler
    • Global Reset Release (GRR) Support
    This is a MIPI CSI-2 camera equipped with an advanced 1.4 μm pixel stacked BSI technology and enhanced NIR response on 850 nm and 940 nm wavelength.
    LI-IMX728-VS775S-120H-DSL-0DX
    • Based on latest ASA SerDes Technology
    • 6 Gigabit per second bandwidth
    • Very High in Dynamic Range and LED Flicker Mitigation
    Equipped with Sony diagnol 9.30 mm 8.39MP CMOS RGGB sensor IMX728 and Microchip serializer VS775S, this camera outputs RAW image data.
    5MP BSI GS with HDR Camera

    LI-X5C-IR-OMS-GM2B-143H
    • 5MP BSI Global Shutter GMSL2
    • Very High in Near Infrared Sensitivity (NIR)
    • RGB-IR Output for Day/Night and Dual Visible/NIR Output
    The LI-X5C-IR-OMS-GM2B-143H is equipped with Omnivision 1/2.525" CMOS 5MP global shutter image RGB-IR sensor OX05C1S, ADI GMSL2 serializer MAX96717 and 4x infrared LED Emitters.
    LI-AR0234CSC-GMSL2-120H
    • Popular 2MP Global Shutter Camera
    • Up to 6 Gigabit GMSL2 Output
    • Orin NX Support, up to 8 simultaneous Cameras
    This camera produces clear, low noise images in both low-light and bright scenes, outputing 1920 x 1200 RAW data.
    Industrial IP Camera

    LI-IMX662-RV-GigE-118H
    • Sony Starvis 2 Ultralowlight Sensor
    • 1/10/1000 Base-T Support
    • Support up to 4k H.264/H.265/MJPEG
    This camera can stream compressed 1080p video at 60 fps, and comes with the high-performance built-in ISP that helps in achieving excellent HDR performance even in ultra-low light environments.
    Multispectral Camera

    LI-USB30-IMX454-MIPI-092H
    • Supports up to 41 spectral channels
    • Wavelengths ranging 450 to 850 nm
    • Dual Color Image and Spectral Data Output
    This camera is a high performance, high resolution multispectral camera based on Sony's IMX454 sensor.
    MS500 Smart Camera

    Aglaiasense
    • 4056 x 3040 Resolution
    • Includes ISP + AI Processing
    • Embedded Edge AI: faster, real-time processing
    The MS500 system is an advanced smart camera design powered by Sony's latest IMX500 smart sensor. Featuring a next-generation 12-megapixel resolution, the MS500 integrates built-in AI functionality for intelligent processing and decision-making.

    Contact Us

    Looking for more information?

    Contact