Camera Specification:
LI-IMX775-GM2B-113H
5MP automotive global shutter GMSL2 RGB-IR camera
Stock available overseas, please contact our team at sales@leopardimaging.com
$599.00
For high volume order, please email sales@leopardimaging.com
5MP automotive global shutter GMSL2 RGB-IR camera
$599.00
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 6.85 mm Sensor IMX775 | |
| RGB-IR | |
| ADI GMSL2 serializer MAX96717G | |
| Global Shutter | |
| Visible + 940 nm band pass filter | |
| Resolution: | 2600 (H) × 1952 (V) (active pixels) |
| Optical Format: | 1/2.62″ |
| Pixel Size: | 2.1 µm × 2.1 µm |
| Output Format: | 8-bit / 10-bit / 12-bit RAW data |
| Power Supply Range: | 9 ~ 19 VDC |
| Lens: | FOV H 113° |
| Part#: | LI-IMX775-GM2B-113H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive interior camera
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. |
| Waterproof Version: |
| If you want the glued version, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |