Camera Specification:
LI-VENUS-OX03F10-MIPI-120H
$359.00
6 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
$359.00
6 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
| OmniVision high-definition high dynamic range sensor OX03F10 | |
| Color sensor | |
| Supports M12 lens | |
| Active Pixels: | 1920 (H) x 1536 (V) |
| Pixel Size: | 3.0 x 3.0 μm |
| Connector: |
30-pin MIPI connector |
| Maximum Frame Rate: |
60 fps @ 1920 x 1536 |
| HDR (High Dynamic Range): |
Supported |
| LFM (LED Flicker Mitigation): |
Supported |
| Output Format: |
12-bit / 14-bit / 16-bit / 20-bit RAW |
| Part#: | LI-VENUS-OX03F10-MIPI-120H |
If you need to download the driver, please contact:support@leopardimaging.com
FA Cameras
ITS Cameras
IoT
Robots
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | AGX Orin | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here
Nvidia JETSON Camera Kit: Coming soon…