LI-JETSON-CB-IMX185M12-D

$699.00

Product Quantity

LI-TX1-CB

In stock

1

LI-IMX185-MIPI-M12 × 2

Out of stock

2

FAW-1233-03 × 2

In stock

2

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

1x, 2x, 3x, 6x Sony IMX185 2M pixels CMOS Sensors
TX1 / TX2 Carrier Board can support up to 6 MIPI Cameras
Multi-Camera Streaming
IR-Cut Filter Switch (CS Version)
Supports HDR mode
Very good low light performance

Resolution Pixel: 1937 (H) x 1217 (V)
Frame Rate: 1080P @ 60 fps (4-lane) or 1080P @ 30 fps (2-lane)
Optical Format: 1/2.5″
Pixel Size: 3.75 x 3.75 μm
Camera Synchronization: Supported by LI-JETSON-CB-IMX185-H (6-cam version) only
Note: If need camera sync function but less than 6 cameras, please purchase the LI-TX1-CB-6CAM and LI-IMX185-MIPI separately 1. LI-TX1-CB-6CAM
2. FAW-1233-03
3. LI-IMX185-MIPI-CS or LI-IMX185-MIPI-M12

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-TX1-CB or LI-TX1-CB-6CAM x 1
2. LI-IMX185-MIPI-CS/M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300mm) x 1, 2, 3, or 6

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-IMX185-MIPI-M12

    $249.00
  • LI-IMX185-MIPI-CS

    $249.00
  • LI-TX1-CB

    $199.00
  • LI-TX1-CB-6CAM

    $219.00