LI-IMX185-MIPI-M12

$249.00

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email [email protected]

1/1.9″ 2.38M CMOS HD digital imager
Simple two-wire serial interface
Superior low-light performance
I-PEX MicroCoax Interface for better EMI

Pixel Size: 3.75 x 3.75 μm
Support: 1080p @ 60 fps

Technical Inquires:

If you need to download the driver, please contact:[email protected]

Digital video camera development
High-resolution surveillance IP network camera
High-resolution video conference camera

LI-IMX185-MIPI-M12 is a high-resolution digital camera board. It incorporates an Sony 1/1.9″ CMOS digital image sensor with an active imaging pixel array of 1937 (H) x1217 (V). The LI-IMX185-MIPI-M12 camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for surveillance industry, machine vision, Automotive industry.

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0

For detailed Jetson driver with Jetpack version list: Click here

USB 3.0 Tester kit: Click here
Nvidia JETSON Camera Kit: Click here