LI-IMX415-USB-126H

$149.00

Product Quantity

LI-IMX415-USB-126H-BRD

Out of stock

1

LI-C-IMX179-IMX415-USB-2.0-CABLE

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Support 8.4M video streaming
MJPEG and YUY2 video output
USB 2.0 compliance
Part#: LI-IMX415-USB-126H

Focusing Range: 80 cm to infinity
Focal Length: 3.0 mm
F Number: 2.0
FOV (H): 126°
TV Distortion: <-50%
Sensor: IMX415
Connector Part# PH2.0-4A
Pin No. Name
1 USB_5V
2 USB_D-
3 USB_D+
4 GND