Camera Specification:
LI-IMX563-MIPI-AF
$129.00
1 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
$129.00
1 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
| Sensor Type: | Sony Diagonal 7.05 mm 12MP CMOS Sensor IMX563 |
| Optical Format: | 1/2.55″ |
| Aperture, F/#: | 1.9 |
| Effective Focal Length: | 3.94 mm |
| Resolution: | 4032 (H) x 3024 (V) (active pixels) |
| Pixel Size: | 1.4 x 1.4 μm |
| Output Format: | 8-bit / 10-bit RAW data |
| Maximum Frame Rate: | 120 fps @ full resolution 240 fps @ 4K2K 960 fps @ 1080P |
| Color / Mono: | Color sensor |
| Interface: | 4-lane MIPI CSI-2 |
| Lens: | FOV H 70.4Ëš |
| Power Consumption: | < 0.5 W |
If you need to download the driver, please contact:support@leopardimaging.com
