LI-XNX-CB-6CAM-FP-POE

$279.00

Product Quantity

LI-XNX-CB-6CAM-POE-BRD

Available on backorder

1

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Compatible with NVIDIA® Jetson Xavier NX™ SOM (NX SOM not included)
6 x MIPI CSI-2 camera interfaces (5 x 2-lane and 1 x 4-lane)
1 x Power interface (DC 12V)
1 x Micro-HDMI interface
1 x USB3.0 Type-C interface
1 x RJ45 Ethernet interface
1 x USB 2.0 Micro-B interface
1 x UART interface (not populated)
1 x CAN connector
1 x Fan connector
PoE supported (options)
DP supported (options)
Auto-Boot switcher

Weight: ~ 68 g (without NX SOM)
Size: 100 mm x 79 mm
Part#: LI-XNX-CB-6CAM-FP (without POE)
LI-XNX-CB-6CAM-FP-POE (with POE)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Recommended With

  • LI-XNX-CB-6CAM-FP-POE

    LI-XNX-CB-6CAM-FP-POE

    $279.00