LI-JETSON-KIT-IMX327CS-T

$929.00

Product Quantity

LI-IMX327-MIPI-CS × 3

Insufficient stock (only 2 left in stock)

3

LI-JTX1-MIPI-ADPT

In stock

1

FAW-1233-03 × 3

In stock

3

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia Jetson TX1 / TX2 Developer Kit
MIPI CSI-2 interface
Supports up to six cameras
Sony Diagonal 6.46 mm (Type 1/2.8) 2MP CMOS Image Sensor IMX327
Color camera

Resolution pixel: 1937 (H) x 1097 (V)
Focal length: 5.0 mm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JTX1-MIPI-ADPT or LI-JTX1-MIPI-ADPT-6CAM x 1
2. LI-IMX327-MIPI-CS/M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 6

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-IMX327-MIPI-CS

    $279.00